1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

VF4MB, 4-Flute Impact Miracle Ball End Mill (M) [Alteration Supported Product] (VF4MBR0050)

SOLID END MILL

VF4MB, 4-Flute Impact Miracle Ball End Mill (M) [Alteration Supported Product] (VF4MBR0050)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Notice] Alteration can be specified. Please select from the "standard / alteration category" of the refinement condition.

Has a blade length that is 3 times the blade diameter and adopts a 35° helix angle. Processing is highly efficient compared to standard screwing with a slightly stronger helix angle

 
Part Number
VF4MBR0050
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length (APMX)
(mm)
Overall Length (L)
(mm)
Shank diameter (DCON)
(mm)
Outer Diameter DC
(mm)

฿ 3,844.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.52.55061

Loading...

  1. 1

Basic Information

Type Bore work material High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel ~ HRC65 / Stainless Steel / Titanium Number of flutes(sheet) 4
Coating For High Hardness (Silicone-Based) R Precision(μm) -0.01~0.01 Machining Application Curved Surface / Side Surface / Carving / R-Groove
Torsion Availability Available

Please check the type/dimensions/specifications of the part VF4MBR0050 in the VF4MB, 4-Flute Impact Miracle Ball End Mill (M) [Alteration Supported Product] series.

Products with similar specification

Part Number
VF4MBR0100
VF4MBR0150
VF4MBR0200
VF4MBR0250
VF4MBR0300
VF4MBR0400
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipR Size
(mm)
Blade length (APMX)
(mm)
Overall Length (L)
(mm)
Shank diameter (DCON)
(mm)
Outer Diameter DC
(mm)

฿ 4,064.00

1 Piece(s) 15 Day(s) 166062

฿ 4,314.00

1 Piece(s) 15 Day(s) 1.587063

฿ 4,544.00

1 Piece(s) 15 Day(s) 287064

฿ 4,850.00

1 Piece(s) 15 Day(s) 2.5128065

฿ 6,760.00

1 Piece(s) Available 15 Day(s) 3128066

฿ 8,770.00

1 Piece(s) Available 15 Day(s) 4149088