1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

S4JC, 4-Flute KHA Super End Mill (J)

MME SOLID HSS END MILLS

S4JC, 4-Flute KHA Super End Mill (J)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High-grade powdered high-speed steel (KHS super) end mills equipped with S-4JC semi-long 4-flute.

 
Part Number
S4JCD0500
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

MME SOLID HSS END MILLS 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Flute Diameter (D)(φ) 5 Flute Length (ℓ)(mm) 20 Work Material General Steel / Heat-Treated Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Aluminum / Titanium
Flute Shape Type Square Number of Flutes(sheet) 4 Tool Material Type Powdered High-Speed Steel
Processing Applications Flat Surface / Side Surface / Groove / Inclined Cutting Link Diameter (d)(mm) 8 Coating Non-Coated
Overall Length (L)(mm) 75 Torsion Angle (θ) Standard Helix (30 to 40°) Base-Blade Availability Included
Min. Allowable Tolerance TOL1(mm) 0 Max. Allowable Tolerance TOL2(mm) 0.02 Torsion Angle(°) 30