(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
G-4MC: Titanium nitride coated end mill with 4-flute that demonstrates performance in long-term continuous machining and high-speed heavy cutting.
Part Number |
---|
G4MCD0650 |
G4MCD0700 |
G4MCD0850 |
G4MCD1100 |
G4MCD3000 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Flute Diameter (D) (φ) | Flute Length (ℓ) (mm) | Link Diameter (d) (mm) | Overall Length (L) (mm) | Max. Allowable Tolerance TOL2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME SOLID HSS END MILLS | 1 Piece(s) | Quote | 6.5 | 20 | 10 | 65 | 0.03 | ||
฿ 999,999,999.00 | MME SOLID HSS END MILLS | 1 Piece(s) | Quote | 7 | 20 | 10 | 65 | 0.03 | ||
฿ 999,999,999.00 | MME SOLID HSS END MILLS | 1 Piece(s) | Quote | 8.5 | 25 | 10 | 75 | 0.03 | ||
฿ 999,999,999.00 | MME SOLID HSS END MILLS | 1 Piece(s) | Quote | 11 | 30 | 12 | 85 | 0.03 | ||
฿ 999,999,999.00 | MME SOLID HSS END MILLS | 1 Piece(s) | Quote | 30 | 55 | 25 | 125 | 0.04 |
Loading...
Work Material | General Steel / Heat-Treated Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Aluminum / Titanium | Flute Shape Type | Square | Number of Flutes(sheet) | 4 |
---|---|---|---|---|---|
Tool Material Type | Cobalt High-Speed Steel | Processing Applications | Flat Surface / Side Surface / Groove / Inclined Cutting | Coating | TiN |
Torsion Angle (θ) | Standard Helix (30 to 40°) | Base-Blade Availability | Included | Min. Allowable Tolerance TOL1(mm) | 0 |
Torsion Angle(°) | 30 |
How can we improve?
How can we improve?