1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

G4LC, 4-Flute G Center Cut End Mill (L)

G4LC, 4-Flute G Center Cut End Mill (L)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Among G-4LC Tin coating general-purpose end mill series, the product is an end mill with a long flute for deep cutting finish.

Part Number
G4LCD1000
G4LCD1600
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFlute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Link Diameter (d)
(mm)
Overall Length (L)
(mm)

฿ 999,999,999.00

MME SOLID HSS END MILLS 1 Piece(s) Quote 10451090

฿ 999,999,999.00

MME SOLID HSS END MILLS 1 Piece(s) Quote 166516120

Loading...

  1. 1

Basic Information

Work Material General Steel / Heat-Treated Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Aluminum / Titanium Flute Shape Type Square Number of Flutes(sheet) 4
Tool Material Type Cobalt High-Speed Steel Processing Applications Flat Surface / Side Surface / Groove / Inclined Cutting Coating TiN
Torsion Angle (θ) Standard Helix (30 to 40°) Base-Blade Availability Included Min. Allowable Tolerance TOL1(mm) 0
Max. Allowable Tolerance TOL2(mm) 0.03 Torsion Angle(°) 30