1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

VF3XB, 3-Flute Impact Miracle Taper Neck Ball End Mill (VF3XBR0040T0024L006)

SOLID END MILL

VF3XB, 3-Flute Impact Miracle Taper Neck Ball End Mill (VF3XBR0040T0024L006)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Carbide end mill that provides high coating hardness and heat-resistance due to single-phase nanocrystal coating technology.
[Features]
· Three-flute ball end mill with a high-hardness tapered neck, ideal for high-efficiency deep cutting.
· Further improves its tip and groove shape.
· Enhances high-speed and high-precision machining due to excellent chipping-resistance.
· Provides high-quality machined surface by decreasing friction-resistance.
· Has a tapered neck with a ball end having a radius of 0.4 to 2.5 mm and a helix angle of 30 degrees.
[Application]
· Applicable to shoulder milling, ramping, 3D profiling, grooving, helical, pocket and face milling machining.

 
Part Number
VF3XBR0040T0024L006
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length (APMX)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Shank diameter (DCON)
(mm)
Neck Diameter 1 D13
(mm)
Tool Interference Angle 1 B2
(°)
Outer Diameter DC
(mm)
Below Head Taper Angle B1
(°)
Actual Effective Below Head Length Depending on Inclined Angle of Workpiece 30'
(mm)
Actual Effective Below Head Length Depending on Inclined Angle of Workpiece 1°
(mm)
Actual Effective Below Head Length Depending on Inclined Angle of Workpiece 2°
(mm)
Actual Effective Below Head Length Depending on Inclined Angle of Workpiece 3°
(mm)
Parallel Part of Neck Length L3
(mm)

฿ 2,326.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.40.560640.828.9°0.80.46.36.66.97.31.5

Loading...

  1. 1

Basic Information

Type Bore work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel ~ HRC65 / Stainless Steel / Cast Iron / Titanium Number of flutes(sheet) 3
Coating For High Hardness (Silicone-Based) R Precision(μm) -0.01~0.01 Machining Application Curved Surface / Side Surface / Carving / R-Groove
Torsion Availability Available R Max. Allowable Tolerance RTOL1(mm) -0.01 R Max. Allowable Tolerance RTOL2(mm) 0.01
Min. Allowable Tolerance TOL1(mm) 0 Max. Allowable Tolerance TOL2(mm) -0.02

Please check the type/dimensions/specifications of the part VF3XBR0040T0024L006 in the VF3XB, 3-Flute Impact Miracle Taper Neck Ball End Mill series.

Products with similar specification

Part Number
VF3XBR0040T0024L008
VF3XBR0040T0024L012
VF3XBR0040T0054L008
VF3XBR0040T0054L012
VF3XBR0040T0054L016
VF3XBR0050T0024L008
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipR Size
(mm)
Blade length (APMX)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Shank diameter (DCON)
(mm)
Neck Diameter 1 D13
(mm)
Tool Interference Angle 1 B2
(°)
Outer Diameter DC
(mm)
Below Head Taper Angle B1
(°)
Actual Effective Below Head Length Depending on Inclined Angle of Workpiece 30'
(mm)
Actual Effective Below Head Length Depending on Inclined Angle of Workpiece 1°
(mm)
Actual Effective Below Head Length Depending on Inclined Angle of Workpiece 2°
(mm)
Actual Effective Below Head Length Depending on Inclined Angle of Workpiece 3°
(mm)
Parallel Part of Neck Length L3
(mm)

฿ 2,326.00

1 Piece(s) 15 Day(s) 0.40.560840.857.5°0.80.48.48.69.19.51.5

฿ 3,342.00

1 Piece(s) 15 Day(s) 0.40.5601240.915.7°0.80.412.412.713.414.11.5

฿ 2,326.00

1 Piece(s) 15 Day(s) 0.40.560840.967.6°0.80.9-8.48.99.31.5

฿ 3,342.00

1 Piece(s) 15 Day(s) 0.40.5601241.095.8°0.80.9-12.413.113.81.5

฿ 3,496.00

1 Piece(s) 15 Day(s) 0.40.5601641.224.7°0.80.9-16.517.318.31.5

฿ 2,240.00

1 Piece(s) 15 Day(s) 0.50.860861.029.6°10.48.58.89.39.82.3