1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

C2MB, 2-Flute Carbide Ball End Mill (M) [Alteration Supported Product]

MME SOLID CARBIDE END MILLS

C2MB, 2-Flute Carbide Ball End Mill (M) [Alteration Supported Product]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Notice] Alteration can be specified. Please select from the "standard / alteration category" of the refinement condition.

Has a flute length that is the same as the blade diameter and adopts a 25° helix angle. Minimal helix angle minimizes workpiece tilting

Part Number
C2MBR0075
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote

Loading...

  1. 1

Basic Information

R Size(mm) 0.75 Type Bore work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC65 / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper
Blade length (APMX)(mm) 4 Number of flutes(sheet) 2 Coating Non-Coated
Overall Length (L)(mm) 40 Shank diameter (DCON)(mm) 4 R Precision(μm) -0.01~0.01
Machining Application Curved Surface / Side Surface / Carving / R-Groove Torsion Availability Available Outer Diameter DC(mm) 1.5
R Max. Allowable Tolerance RTOL1(mm) -0.01 R Max. Allowable Tolerance RTOL2(mm) 0.01 Min. Allowable Tolerance TOL1(mm) 0
Max. Allowable Tolerance TOL2(mm) -0.02 Torsion Angle(°) 30