(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Notice] Alteration can be specified. Please select from "standard/alteration classification" of the narrowing conditions.
For keyway (OL 1)
Part Number |
---|
C2JSD1100 |
C2JSD1150 |
C2JSD1300 |
C2JSD1500 |
C2JSD1800 |
C2JSD1900 |
C2JSD2200 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (DC) (φ) | Blade length (APMX) (mm) | Shank diameter (DCON) (mm) | Overall Length (L) (mm) | Flute Diameter Tolerance (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 11 | 30 | 12 | 90 | 0~-0.02 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 11.5 | 30 | 12 | 90 | 0~-0.02 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 13 | 35 | 12 | 90 | 0~-0.03 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 15 | 40 | 16 | 110 | 0~-0.03 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 18 | 50 | 20 | 110 | 0~-0.03 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 19 | 55 | 20 | 110 | 0~-0.03 | ||
฿ 999,999,999.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | Quote | 22 | 65 | 25 | 140 | 0~-0.03 |
Loading...
work material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC65 / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper | Number of flutes(sheet) | 2 | Type | Square |
---|---|---|---|---|---|
Coating | Non-Coated | Machining Application | Flat Surface / Side Surface / Groove / Inclined Cutting | Blade tip shape | With Lead |
Torsion Angle (θ) | Standard Helix (30 to 40°) | Helix Angle Details (θ) | 30 |
How can we improve?
How can we improve?