1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

VC2SS, 2-Flute Miracle End Mill (S) [Alteration Supported Product] (Part Number)

VC2SS, 2-Flute Miracle End Mill (S) [Alteration Supported Product]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,790.54/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Notice] Alteration can be specified. Please select from "standard/alteration classification" of the narrowing conditions.

For keyway (OH 1)

Part Number
VC2SSD0090
VC2SSD0140
VC2SSD0160
VC2SSD0210
VC2SSD0220
VC2SSD0280
VC2SSD0550
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (DC)
(φ)
Blade length (APMX)
(mm)

฿ 2,947.76

MME SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 0.91.3

฿ 2,790.54

MME SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 1.42

฿ 2,790.54

MME SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 1.62.5

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 2.13

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 2.23.5

฿ 3,066.28

MME SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 2.84

฿ 3,688.52

MME SOLID CARBIDE END MILLS 1 Piece(s) 19 Day(s) 5.58.5

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC65 / Stainless Steel / Cast Iron / Titanium Number of flutes(sheet) 2 Type Square
Coating TiAlN Shank diameter (DCON)(mm) 6 Overall Length (L)(mm) 50
Machining Application Flat Surface / Side Surface / Groove / Inclined Cutting Blade tip shape Sharp Corner Torsion Angle (θ) Standard Helix (30 to 40°)
Flute Diameter Tolerance(mm) 0~-0.020