(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Notice] Alteration can be specified. Please select from the "standard / alteration category" of the refinement condition.
Non-coated 2-flute extra long.
Part Number |
---|
VC2MSD0060 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (DC) (φ) | Blade length (APMX) (mm) | Shank diameter (DCON) (mm) | Overall Length (L) (mm) | Flute Diameter Tolerance (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 3,273.69 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | 19 Day(s) | 0.6 | 1.2 | 3 | 38 | 0~-0.02 |
Loading...
work material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Titanium | Number of flutes(sheet) | 2 | Type | Square |
---|---|---|---|---|---|
Coating | TiAlN | Machining Application | Flat Surface / Side Surface / Groove / Inclined Cutting | Blade tip shape | Sharp Corner |
Torsion Angle (θ) | Standard Helix (30 to 40°) |
Please check the type/dimensions/specifications of the part VC2MSD0060 in the VC2MS, 2-Flute Miracle End Mill (M) [Alteration Supported Product] series.
Part Number |
---|
VC2MSD0030 |
VC2MSD0090 |
VC2MSD0100 |
VC2MSD0110 |
VC2MSD0120 |
VC2MSD0130 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Blade diameter (DC) (φ) | Blade length (APMX) (mm) | Shank diameter (DCON) (mm) | Overall Length (L) (mm) | Flute Diameter Tolerance (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 3,451.48 | 1 Piece(s) | 40 Day(s) | 0.3 | 0.6 | 3 | 38 | 0~-0.02 | ||
฿ 2,947.76 | 1 Piece(s) | 19 Day(s) | 0.9 | 2 | 3 | 38 | 0~-0.02 | ||
฿ 2,643.64 | 1 Piece(s) | 12 Day(s) | 1 | 2.5 | 4 | 40 | 0~-0.02 | ||
฿ 2,790.54 | 1 Piece(s) | 19 Day(s) | 1.1 | 2.5 | 4 | 40 | 0~-0.02 | ||
฿ 2,790.54 | 1 Piece(s) | 19 Day(s) | 1.2 | 3 | 4 | 40 | 0~-0.02 | ||
฿ 2,790.54 | 1 Piece(s) | 12 Day(s) | 1.3 | 3 | 4 | 40 | 0~-0.02 |
How can we improve?
How can we improve?