1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

VC2PSB, 2-Flute Miracle, High-Precision Ball End Mill (S) (VC2PSBR0005)

MME SOLID CARBIDE END MILLS

VC2PSB, 2-Flute Miracle, High-Precision Ball End Mill (S) (VC2PSBR0005)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High-precision ball end mill VC-2PSB with radial tolerance of ±0.005 mm, outer diameter tolerance of 0, -0.01 mm and shank tolerance of h5.

Part Number
VC2PSBR0005
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length (APMX)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Shank diameter (DCON)
(mm)
Neck Diameter D5
(mm)
Torsion Availability Outer Diameter DC
(mm)

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 0.050.250-6-NA0.1

Loading...

  1. 1

Basic Information

Type Bore work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC65 / Stainless Steel / Cast Iron / Titanium Number of flutes(sheet) 2
Coating TiAlN R Precision(μm) -0.005~0.005 Machining Application Curved Surface / Side Surface / Carving / R-Groove
R Max. Allowable Tolerance RTOL1(mm) -0.005 R Max. Allowable Tolerance RTOL2(mm) 0.005 Min. Allowable Tolerance TOL1(mm) 0
Max. Allowable Tolerance TOL2(mm) -0.01 Torsion Angle(°) 30