(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
End mill dedicated to keyway machining. Straight-slot crossed 2-flute type. New JIS-compliant.
Work Material | General Steel / Heat-Treated Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Aluminum | Flute Shape Type | Square | Number of Flutes(sheet) | 2 |
---|---|---|---|---|---|
Tool Material Type | Cobalt High-Speed Steel | Processing Applications | Flat Surface / Side Surface / Groove / Inclined Cutting | Coating | Non-Coated |
Torsion Angle (θ) | Weak Helix (15 to 25°) | Base-Blade Availability | Included | Torsion Angle(°) | 15 |
Please check the type/dimensions/specifications of the part 2MKNND0500 in the 2MK, 2-Flute Keyway End Mill (D1 -0.02 to -0.04) series.
Part Number |
---|
2MKNND0300 |
2MKNND0400 |
2MKNND0600 |
2MKNND0700 |
2MKNND0800 |
2MKNND1000 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Flute Diameter (D) (φ) | Flute Length (ℓ) (mm) | Link Diameter (d) (mm) | Overall Length (L) (mm) |
---|---|---|---|---|---|---|---|---|
฿ 1,137.00 | 1 Piece(s) | 40 Day(s) | 3 | 5 | 6 | 50 | ||
฿ 1,137.00 | 1 Piece(s) | 40 Day(s) | 4 | 6 | 8 | 60 | ||
฿ 1,137.00 | 1 Piece(s) | 40 Day(s) | 6 | 8 | 8 | 60 | ||
฿ 1,247.00 | 1 Piece(s) | 40 Day(s) | 7 | 10 | 10 | 65 | ||
฿ 1,247.00 | 1 Piece(s) | 40 Day(s) | 8 | 10 | 10 | 65 | ||
฿ 1,443.00 | 1 Piece(s) | 40 Day(s) | 10 | 15 | 12 | 75 |
How can we improve?
How can we improve?