(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Notice] Alteration can be specified. Please select from the "standard / alteration category" of the refinement condition.
Two-flute end mill coated with WXL rigid lubricating coating. Proven cutting performance on not only steel but also copper alloys. Recommended for both wet and dry type milling.
work material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC65 / Stainless Steel / Cast Iron / Titanium | Number of flutes(sheet) | 2 | Type | Square |
---|---|---|---|---|---|
Coating | TiAlN | Machining Application | Flat Surface / Side Surface / Groove / Inclined Cutting | Blade tip shape | Sharp Corner |
Torsion Angle (θ) | Standard Helix (30 to 40°) | Flute Diameter Tolerance(mm) | 0~-0.02 |
Please check the type/dimensions/specifications of the part MS2ESD0350L45S04 in the MS2ES, 2-Flute MSTAR End Mill for Automatic Lathe [Alteration Supported Product] series.
Part Number |
---|
MS2ESD0300L35S04 |
MS2ESD0300L45S04 |
MS2ESD0350L35S04 |
MS2ESD0400L35S04 |
MS2ESD0400L45S04 |
MS2ESD0500L35S05 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Blade diameter (DC) (φ) | Blade length (APMX) (mm) | Shank diameter (DCON) (mm) | Overall Length (L) (mm) |
---|---|---|---|---|---|---|---|---|
฿ 778.00 | 1 Piece(s) | 15 Day(s) | 3 | 3 | 4 | 35 | ||
฿ 778.00 | 1 Piece(s) | 15 Day(s) | 3 | 3 | 4 | 45 | ||
฿ 812.00 | 1 Piece(s) | 15 Day(s) | 3.5 | 3.5 | 4 | 35 | ||
฿ 812.00 | 1 Piece(s) | 15 Day(s) | 4 | 4 | 4 | 35 | ||
฿ 812.00 | 1 Piece(s) | 15 Day(s) | 4 | 4 | 4 | 45 | ||
฿ 858.00 | 1 Piece(s) | 15 Day(s) | 5 | 5 | 5 | 35 |
How can we improve?
How can we improve?