(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Notice] Alteration can be specified. Please select from "standard/alteration classification" of the narrowing conditions.
Two-flute end mill coated with WXL rigid lubricating coating. Proven cutting performance on not only steel but also copper alloys. Recommended for both wet and dry type milling.
Part Number |
---|
MS2MDD0100 |
MS2MDD0150 |
MS2MDD0200 |
MS2MDD0250 |
MS2MDD0300 |
MS2MDD0400 |
MS2MDD0500 |
MS2MDD0600 |
MS2MDD0800 |
MS2MDD1000 |
MS2MDD1200 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (DC) (φ) | Blade length (APMX) (mm) | Shank diameter (DCON) (mm) | Overall Length (L) (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 530.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 1 | 2.5 | 4 | 40 | ||
฿ 530.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 1.5 | 3.8 | 4 | 40 | ||
฿ 530.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 2 | 5 | 4 | 40 | ||
฿ 530.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 2.5 | 6.3 | 4 | 40 | ||
฿ 662.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 3 | 7.5 | 6 | 50 | ||
฿ 744.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 4 | 10 | 6 | 50 | ||
฿ 778.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 5 | 12.5 | 6 | 50 | ||
฿ 858.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 6 | 15 | 6 | 50 | ||
฿ 1,682.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 8 | 20 | 8 | 60 | ||
฿ 2,000.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 10 | 25 | 10 | 70 | ||
฿ 2,960.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 12 | 30 | 12 | 90 |
Loading...
work material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Titanium | Number of flutes(sheet) | 2 | Type | Square |
---|---|---|---|---|---|
Coating | TiAlN | Machining Application | Flat Surface / Side Surface / Groove / Inclined Cutting | Blade tip shape | With Lead |
Torsion Angle (θ) | Standard Helix (30 to 40°) | Max. Revolution Speed((min-1) n) | 2 |
How can we improve?
How can we improve?