1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MS2XLB, 2-Flute MSTAR Long Neck Ball End Mill (Part Number)

SOLID END MILL

MS2XLB, 2-Flute MSTAR Long Neck Ball End Mill
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,644.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Two flute long neck ball end mill.
[Features]
· Carbide end mill with excellent versatility.
· The ball radius is 0.1 to 3 mm.
· Helix angle of 30°.
[Application]
· Applicable to shoulder milling, ramping, 3D profiling, grooving, helical, pocket and face milling machining.

Part Number
MS2XLBR0010N005
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,644.00

SOLID END MILL 1 Piece(s) 15 Day(s)

Loading...

  1. 1

Basic Information

R Size(mm) 0.1 Type Long Neck Bore work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC65 / Stainless Steel / Cast Iron / Titanium
Blade length (APMX)(mm) 0.2 Number of flutes(sheet) 2 Coating TiAlN
Overall Length (L)(mm) 50 Underneck length (ℓ1)(mm) 0.5 Shank diameter (DCON)(mm) 4
R Precision(μm) -0.01~0.01 Machining Application Curved Surface / Side Surface / Carving / R-Groove Neck Diameter D5(mm) 0.17
Torsion Availability Available Outer Diameter DC(mm) 0.2 Below Head Taper Angle B1(°) 15
Lead Angle 1 B3(°) 30 R Max. Allowable Tolerance RTOL1(mm) -0.01 R Max. Allowable Tolerance RTOL2(mm) 0.01
Min. Allowable Tolerance TOL1(mm) 0 Max. Allowable Tolerance TOL2(mm) -0.02 Interference Angle B2(°) 14.1
Actual Effective Below Head Length Depending on Inclined Angle of Workpiece 30'(mm) 0.5 Actual Effective Below Head Length Depending on Inclined Angle of Workpiece 1°(mm) 0.5 Actual Effective Below Head Length Depending on Inclined Angle of Workpiece 2°(mm) 0.6
Actual Effective Below Head Length Depending on Inclined Angle of Workpiece 3°(mm) 0.6 Below Head Dimension L2(mm) 7.9

Please check the type/dimensions/specifications of the part MS2XLBR0010N005 in the MS2XLB, 2-Flute MSTAR Long Neck Ball End Mill series.