(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Notice] Alteration can be specified. Please select from the "standard / alteration category" of the refinement condition.
[Features]
· Two-flute end mill coated with WXL hard lubricating coating.
· Effective for cutting copper alloys as well as steel.
· Recommended for both wet and dry processing.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (DC) (φ) | Blade length (APMX) (mm) | Shank diameter (DCON) (mm) | Overall Length (L) (mm) | Flute Diameter Tolerance (mm) | Below Head Taper Angle B1 (°) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,240.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 0.1 | 0.15 | 4 | 40 | 0~-0.01 | 10 | ||
฿ 1,388.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 0.2 | 3 | 4 | 40 | 0~-0.02 | 15 | ||
฿ 1,200.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 0.3 | 0.45 | 4 | 40 | 0~-0.02 | 15 | ||
฿ 1,334.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 0.4 | 0.6 | 4 | 40 | 0~-0.02 | 15 | ||
฿ 662.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 0.5 | 0.75 | 4 | 40 | 0~-0.02 | 15 | ||
฿ 1,040.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 0.6 | 0.9 | 4 | 40 | 0~-0.02 | 15 | ||
฿ 1,132.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 0.7 | 1.1 | 4 | 40 | 0~-0.02 | 15 | ||
฿ 662.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 0.8 | 1.2 | 4 | 40 | 0~-0.02 | 15 | ||
฿ 1,132.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 0.9 | 1.4 | 4 | 40 | 0~-0.02 | 15 | ||
฿ 584.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 1 | 1.5 | 4 | 40 | 0~-0.02 | 15 | ||
฿ 662.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 1.2 | 1.8 | 4 | 40 | 0~-0.02 | 15 | ||
฿ 584.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 1.5 | 2.3 | 4 | 40 | 0~-0.02 | 15 | ||
฿ 662.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 1.8 | 2.7 | 4 | 40 | 0~-0.02 | 15 | ||
฿ 584.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 2 | 3 | 4 | 40 | 0~-0.02 | 15 | ||
฿ 584.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 2.5 | 3.8 | 4 | 40 | 0~-0.02 | 15 | ||
฿ 724.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 3 | 4.5 | 6 | 45 | 0~-0.02 | 15 | ||
฿ 768.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 4 | 6 | 6 | 50 | 0~-0.02 | 15 | ||
฿ 812.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 5 | 7.5 | 6 | 50 | 0~-0.02 | 15 | ||
฿ 898.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 6 | 9 | 6 | 50 | 0~-0.02 | - | ||
฿ 2,086.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 7 | 10.5 | 8 | 60 | 0~-0.02 | 15 | ||
฿ 1,694.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 8 | 12 | 8 | 60 | 0~-0.02 | - | ||
฿ 3,004.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 9 | 13.5 | 10 | 70 | 0~-0.02 | 15 | ||
฿ 2,000.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 10 | 15 | 10 | 70 | 0~-0.02 | - | ||
฿ 4,096.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 11 | 16.5 | 12 | 75 | 0~-0.02 | 15 | ||
฿ 2,982.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 12 | 18 | 12 | 75 | 0~-0.02 | - |
Loading...
work material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Titanium | Number of flutes(sheet) | 2 | Type | Square |
---|---|---|---|---|---|
Coating | TiAlN | Machining Application | Flat Surface / Side Surface / Groove / Inclined Cutting | Blade tip shape | Sharp Corner |
Torsion Angle (θ) | Standard Helix (30 to 40°) | Helix Angle Details (θ) | 30 |
How can we improve?
How can we improve?