1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

MS2MS, 2 Flute MSTAR End Mill (M) [Alteration Supported Product]

MS2MS, 2 Flute MSTAR End Mill (M) [Alteration Supported Product]
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 606.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Notice] Alteration can be specified. Please select from the "standard / alteration category" of the refinement condition.

[Features]
· Two-flute end mill coated with WXL hard lubricating coating.
· Effective for cutting copper alloys as well as steel.
· Recommended for both wet and dry processing.

Features

● A series that has realized its cost performance by adopting MS coating.
● Can be widely used from raw steel to hardened steel(50HRC grade) and difficult-to-cut material.

Usage

● Work Material: Carbon Steel, Alloy Steel, High Hardness Steel(austenite type), Heat Resistant Alloy.

Specification

● Surface Treatment:(Al, Ti) N Coating(MS)
● Twisting Angle: 30°

Materials

● Ultra Micro Grain Carbide(UWC)
Part Number
MS2MSD0020
MS2MSD0030
MS2MSD0040
MS2MSD0050
MS2MSD0060
MS2MSD0070
MS2MSD0080
MS2MSD0090
MS2MSD0100
MS2MSD0110
MS2MSD0120
MS2MSD0130
MS2MSD0140
MS2MSD0150
MS2MSD0160
MS2MSD0170
MS2MSD0180
MS2MSD0190
MS2MSD0200
MS2MSD0210
MS2MSD0220
MS2MSD0230
MS2MSD0240
MS2MSD0250
MS2MSD0260
MS2MSD0270
MS2MSD0280
MS2MSD0290
MS2MSD0300
MS2MSD0310
MS2MSD0320
MS2MSD0330
MS2MSD0340
MS2MSD0350
MS2MSD0360
MS2MSD0370
MS2MSD0380
MS2MSD0390
MS2MSD0400
MS2MSD0410
MS2MSD0420
MS2MSD0430
MS2MSD0440
MS2MSD0450
MS2MSD0460
MS2MSD0470
MS2MSD0480
MS2MSD0490
MS2MSD0500
MS2MSD0510
MS2MSD0520
MS2MSD0530
MS2MSD0540
MS2MSD0550
MS2MSD0560
MS2MSD0570
MS2MSD0580
MS2MSD0590
MS2MSD0600
MS2MSD0650
MS2MSD0700
MS2MSD0750
MS2MSD0800
MS2MSD0850
MS2MSD0900
MS2MSD0950
MS2MSD1000
MS2MSD1100
MS2MSD1200
MS2MSD1600
MS2MSD1800
MS2MSD2000
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (DC)
(φ)
Blade length (APMX)
(mm)
Shank diameter (DCON)
(mm)
Overall Length (L)
(mm)
Flute Diameter Tolerance
(mm)
Below Head Taper Angle B1
(°)

฿ 1,410.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.20.44400~-0.0215

฿ 1,224.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.30.64400~-0.0215

฿ 1,356.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.40.84400~-0.0215

฿ 662.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.514400~-0.0215

฿ 1,062.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.61.24400~-0.0215

฿ 1,154.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.71.44400~-0.0215

฿ 662.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.81.64400~-0.0215

฿ 1,154.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.91.84400~-0.0215

฿ 606.00

SOLID END MILL 1 Piece(s) 15 Day(s) 124400~-0.0215

฿ 1,234.00

SOLID END MILL 1 Piece(s) 15 Day(s) 1.12.24400~-0.0215

฿ 662.00

SOLID END MILL 1 Piece(s) 15 Day(s) 1.22.44400~-0.0215

฿ 1,234.00

SOLID END MILL 1 Piece(s) 15 Day(s) 1.32.64400~-0.0215

฿ 1,234.00

SOLID END MILL 1 Piece(s) 15 Day(s) 1.42.84400~-0.0215

฿ 606.00

SOLID END MILL 1 Piece(s) 15 Day(s) 1.534400~-0.0215

฿ 1,234.00

SOLID END MILL 1 Piece(s) 15 Day(s) 1.63.24400~-0.0215

฿ 1,234.00

SOLID END MILL 1 Piece(s) 15 Day(s) 1.73.44400~-0.0215

฿ 662.00

SOLID END MILL 1 Piece(s) 15 Day(s) 1.83.64400~-0.0215

฿ 1,234.00

SOLID END MILL 1 Piece(s) 15 Day(s) 1.93.84400~-0.0215

฿ 606.00

SOLID END MILL 1 Piece(s) 15 Day(s) 244400~-0.0215

฿ 1,234.00

SOLID END MILL 1 Piece(s) 15 Day(s) 2.14.24400~-0.0215

฿ 1,234.00

SOLID END MILL 1 Piece(s) 15 Day(s) 2.24.44400~-0.0215

฿ 1,234.00

SOLID END MILL 1 Piece(s) 15 Day(s) 2.34.64400~-0.0215

฿ 1,234.00

SOLID END MILL 1 Piece(s) 15 Day(s) 2.44.84400~-0.0215

฿ 606.00

SOLID END MILL 1 Piece(s) 15 Day(s) 2.554400~-0.0215

฿ 1,596.00

SOLID END MILL 1 Piece(s) 15 Day(s) 2.65.24400~-0.0215

฿ 1,596.00

SOLID END MILL 1 Piece(s) 15 Day(s) 2.75.44400~-0.0215

฿ 1,596.00

SOLID END MILL 1 Piece(s) 15 Day(s) 2.85.64400~-0.0215

฿ 1,596.00

SOLID END MILL 1 Piece(s) 15 Day(s) 2.95.84400~-0.0215

฿ 746.00

SOLID END MILL 1 Piece(s) 15 Day(s) 366450~-0.0215

฿ 1,596.00

SOLID END MILL 1 Piece(s) 15 Day(s) 3.16.26450~-0.0215

฿ 1,596.00

SOLID END MILL 1 Piece(s) 15 Day(s) 3.26.46450~-0.0215

฿ 1,596.00

SOLID END MILL 1 Piece(s) 15 Day(s) 3.36.66450~-0.0215

฿ 1,596.00

SOLID END MILL 1 Piece(s) 15 Day(s) 3.46.86450~-0.0215

฿ 1,268.00

SOLID END MILL 1 Piece(s) 15 Day(s) 3.576450~-0.0215

฿ 1,596.00

SOLID END MILL 1 Piece(s) 15 Day(s) 3.67.26450~-0.0215

฿ 1,596.00

SOLID END MILL 1 Piece(s) 15 Day(s) 3.77.46450~-0.0215

฿ 1,596.00

SOLID END MILL 1 Piece(s) 15 Day(s) 3.87.66450~-0.0215

฿ 1,596.00

SOLID END MILL 1 Piece(s) 15 Day(s) 3.97.86450~-0.0215

฿ 790.00

SOLID END MILL 1 Piece(s) 15 Day(s) 486500~-0.0215

฿ 1,596.00

SOLID END MILL 1 Piece(s) 15 Day(s) 4.18.26500~-0.0215

฿ 1,596.00

SOLID END MILL 1 Piece(s) 15 Day(s) 4.28.46500~-0.0215

฿ 1,596.00

SOLID END MILL 1 Piece(s) 15 Day(s) 4.38.66500~-0.0215

฿ 1,596.00

SOLID END MILL 1 Piece(s) 15 Day(s) 4.48.86500~-0.0215

฿ 1,530.00

SOLID END MILL 1 Piece(s) 15 Day(s) 4.596500~-0.0215

฿ 1,814.00

SOLID END MILL 1 Piece(s) 15 Day(s) 4.69.26500~-0.0215

฿ 1,814.00

SOLID END MILL 1 Piece(s) 15 Day(s) 4.79.46500~-0.0215

฿ 1,814.00

SOLID END MILL 1 Piece(s) 15 Day(s) 4.89.66500~-0.0215

฿ 1,814.00

SOLID END MILL 1 Piece(s) 15 Day(s) 4.99.86500~-0.0215

฿ 834.00

SOLID END MILL 1 Piece(s) 15 Day(s) 5106500~-0.0215

฿ 1,814.00

SOLID END MILL 1 Piece(s) 15 Day(s) 5.110.26500~-0.0215

฿ 1,814.00

SOLID END MILL 1 Piece(s) 15 Day(s) 5.210.46500~-0.0215

฿ 1,814.00

SOLID END MILL 1 Piece(s) 15 Day(s) 5.310.66500~-0.0215

฿ 1,814.00

SOLID END MILL 1 Piece(s) 15 Day(s) 5.410.86500~-0.0215

฿ 1,464.00

SOLID END MILL 1 Piece(s) 15 Day(s) 5.5116500~-0.0215

฿ 1,902.00

SOLID END MILL 1 Piece(s) 15 Day(s) 5.611.26500~-0.0215

฿ 1,902.00

SOLID END MILL 1 Piece(s) 15 Day(s) 5.711.46500~-0.0215

฿ 1,902.00

SOLID END MILL 1 Piece(s) 15 Day(s) 5.811.66500~-0.0215

฿ 1,902.00

SOLID END MILL 1 Piece(s) 15 Day(s) 5.911.86500~-0.0215

฿ 920.00

SOLID END MILL 1 Piece(s) 15 Day(s) 6126500~-0.02-

฿ 2,174.00

SOLID END MILL 1 Piece(s) 15 Day(s) 6.5138600~-0.0215

฿ 2,032.00

SOLID END MILL 1 Piece(s) 15 Day(s) 7148600~-0.0215

฿ 2,426.00

SOLID END MILL 1 Piece(s) 15 Day(s) 7.5158600~-0.0215

฿ 1,596.00

SOLID END MILL 1 Piece(s) 15 Day(s) 8168600~-0.02-

฿ 2,894.00

SOLID END MILL 1 Piece(s) 15 Day(s) 8.51710700~-0.0215

฿ 2,894.00

SOLID END MILL 1 Piece(s) 15 Day(s) 91810700~-0.0215

฿ 2,994.00

SOLID END MILL 1 Piece(s) 15 Day(s) 9.51910700~-0.0215

฿ 1,890.00

SOLID END MILL 1 Piece(s) 15 Day(s) 102010700~-0.02-

฿ 3,954.00

SOLID END MILL 1 Piece(s) 15 Day(s) 112212750~-0.02-

฿ 2,818.00

SOLID END MILL 1 Piece(s) 15 Day(s) 122412750~-0.0215

฿ 8,158.00

SOLID END MILL 1 Piece(s) Available 15 Day(s) 163216900~-0.03-

฿ 10,320.00

SOLID END MILL 1 Piece(s) Available 15 Day(s) 183616900~-0.03-

฿ 10,648.00

SOLID END MILL 1 Piece(s) Available 15 Day(s) 2040201000~-0.03-

Loading...

  1. 1
 

Basic Information

work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Titanium Number of flutes(sheet) 2 Type Square
Coating TiAlN Machining Application Flat Surface / Side Surface / Groove / Inclined Cutting Blade tip shape Sharp Corner
Torsion Angle (θ) Standard Helix (30 to 40°) Helix Angle Details (θ) 30