(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Notice] Alteration can be specified. Please select from the "standard / alteration category" of the refinement condition.
Ideal for polish-less machining of precision mold. The radius-accuracy is ±3 μm, and the R accuracy range is 180°
work material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Titanium | Number of flutes(sheet) | 2 | Type | Square |
---|---|---|---|---|---|
Coating | TiAlN | Machining Application | Flat Surface / Side Surface / Groove / Inclined Cutting | Torsion Angle (θ) | Standard Helix (30 to 40°) |
Flute Diameter Tolerance(mm) | 0~-0.02 |
Please check the type/dimensions/specifications of the part MS2LSD0070 in the MS2JS, 2-Flute MSTAR End Mill (L) [Alteration Supported Product] series.
Part Number |
---|
MS2LSD0040 |
MS2LSD0050 |
MS2LSD0060 |
MS2LSD0080 |
MS2LSD0090 |
MS2LSD0100 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Blade diameter (DC) (φ) | Blade length (APMX) (mm) | Shank diameter (DCON) (mm) | Overall Length (L) (mm) | Blade tip shape |
---|---|---|---|---|---|---|---|---|---|
฿ 1,802.00 | 1 Piece(s) | 15 Day(s) | 0.4 | 1.6 | 4 | 40 | Sharp Corner | ||
฿ 1,132.00 | 1 Piece(s) | 15 Day(s) | 0.5 | 2 | 4 | 40 | Sharp Corner | ||
฿ 1,040.00 | 1 Piece(s) | 15 Day(s) | 0.6 | 2.4 | 4 | 40 | Sharp Corner | ||
฿ 1,132.00 | 1 Piece(s) | 15 Day(s) | 0.8 | 3.2 | 4 | 40 | Sharp Corner | ||
฿ 1,132.00 | 1 Piece(s) | 15 Day(s) | 0.9 | 3.6 | 4 | 40 | Sharp Corner | ||
฿ 1,018.00 | 1 Piece(s) | 15 Day(s) | 1 | 4 | 4 | 40 | Sharp Corner |
How can we improve?
How can we improve?