(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Notice] Alteration can be specified. Please select from the "standard / alteration category" of the refinement condition.
Supports a wide range of machining from mild steel to hardened materials. Suitable for mold engraving of die.
Part Number |
---|
MS2JSD0010 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (DC) (φ) | Blade length (APMX) (mm) | Shank diameter (DCON) (mm) | Overall Length (L) (mm) | Blade tip shape | Flute Diameter Tolerance (mm) | Below Head Taper Angle B1 (°) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,534.00 | SOLID END MILL | 1 Piece(s) | 15 Day(s) | 0.1 | 0.3 | 4 | 40 | Sharp Corner | 0~-0.01 | 10 |
Loading...
work material | General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / Stainless Steel / Cast Iron / Titanium | Number of flutes(sheet) | 2 | Type | Square |
---|---|---|---|---|---|
Coating | TiAlN | Machining Application | Flat Surface / Side Surface / Groove / Inclined Cutting | Torsion Angle (θ) | Standard Helix (30 to 40°) |
Helix Angle Details (θ) | 30 |
Please check the type/dimensions/specifications of the part MS2JSD0010 in the MS2JS, 2-Flute MSTAR End Mill (J) [Alteration Supported Product] series.
Part Number |
---|
MS2JSD0020 |
MS2JSD0030 |
MS2JSD0040 |
MS2JSD0050 |
MS2JSD0060 |
MS2JSD0070 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Blade diameter (DC) (φ) | Blade length (APMX) (mm) | Shank diameter (DCON) (mm) | Overall Length (L) (mm) | Blade tip shape | Flute Diameter Tolerance (mm) | Below Head Taper Angle B1 (°) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,410.00 | 1 Piece(s) | 15 Day(s) | 0.2 | 0.6 | 4 | 40 | Sharp Corner | 0~-0.02 | 15 | ||
฿ 1,224.00 | 1 Piece(s) | 15 Day(s) | 0.3 | 0.9 | 4 | 40 | Sharp Corner | 0~-0.02 | 15 | ||
฿ 1,356.00 | 1 Piece(s) | 15 Day(s) | 0.4 | 1.2 | 4 | 40 | Sharp Corner | 0~-0.02 | 15 | ||
฿ 662.00 | 1 Piece(s) | 15 Day(s) | 0.5 | 1.5 | 4 | 40 | Sharp Corner | 0~-0.02 | 15 | ||
฿ 1,062.00 | 1 Piece(s) | 15 Day(s) | 0.6 | 1.8 | 4 | 40 | Sharp Corner | 0~-0.02 | 15 | ||
฿ 1,154.00 | 1 Piece(s) | 15 Day(s) | 0.7 | 2.1 | 4 | 40 | Sharp Corner | 0~-0.02 | 15 |
How can we improve?
How can we improve?