1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

VF2WB, 2-Flute Impact Miracle Wide Ball End Mill

VF2WB, 2-Flute Impact Miracle Wide Ball End Mill
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 3,582.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Carbide end mill that provides high coating hardness and heat-resistance due to single-phase nanocrystal coating technology.
[Features]
· Further improves its tip and groove shape.
· Enhances high-speed and high-precision machining due to excellent chipping-resistance.
· Provides high-quality machined surface by decreasing friction-resistance.
· Ball shape, wide ball, size range R1 to R3 mm.
[Application]
· Ball end mill that is ideal for undercut shapes and complex shapes using a 5-axis machine.
· Used for shoulder milling, ramping, 3D copying and grooving.
· Used for helical machining, pocket machining and face milling machine.

 
Part Number
VF2WBR0100N060
VF2WBR0150N080
VF2WBR0200N100
VF2WBR0300N120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Neck Diameter D5
(mm)
Outer Diameter DC
(mm)
Major Diameter
(mm)

฿ 3,582.00

SOLID END MILL 1 Piece(s) 15 Day(s) 16061.622

฿ 4,162.00

SOLID END MILL 1 Piece(s) 15 Day(s) 1.56082.433

฿ 4,674.00

SOLID END MILL 1 Piece(s) 15 Day(s) 260103.244

฿ 5,308.00

SOLID END MILL 1 Piece(s) Available 15 Day(s) 380124.866

Loading...

  1. 1

Basic Information

Type Bore work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC65 / Stainless Steel / Cast Iron / Titanium Number of flutes(sheet) 2
Coating For High Hardness (Silicone-Based) Shank diameter (DCON)(mm) 6 R Precision(μm) -0.01~0.01
Machining Application Curved Surface / Side Surface / Carving / R-Groove R Max. Allowable Tolerance RTOL1(mm) -0.01 R Max. Allowable Tolerance RTOL2(mm) 0.01