1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

VF2XLBS 2-Flute, Impact Miracle, Long Neck, Ball End Mill (Short Shank)

VF2XLBS 2-Flute, Impact Miracle, Long Neck, Ball End Mill (Short Shank)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,518.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

VF-2XLBS: 2-flute long neck end mill for high-hardness and high-speed machining. Short shank type ideal for shrink fit holders

 
Part Number
VF2XLBSR0020N010
VF2XLBSR0020N020
VF2XLBSR0020N030
VF2XLBSR0020N040
VF2XLBSR0025N040
VF2XLBSR0025N060
VF2XLBSR0030N020
VF2XLBSR0030N030
VF2XLBSR0030N040
VF2XLBSR0030N060
VF2XLBSR0040N040
VF2XLBSR0040N060
VF2XLBSR0050N030
VF2XLBSR0050N040
VF2XLBSR0050N060
VF2XLBSR0050N080
VF2XLBSR0100N060
VF2XLBSR0100N080
VF2XLBSR0100N100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length (APMX)
(mm)
Underneck length (ℓ1)
(mm)
Tool Interference Angle 1 B2
(°)
Neck Diameter D5
(mm)
Outer Diameter DC
(mm)
Actual Effective Below Head Length Depending on Inclined Angle of Workpiece 30'
(mm)
Actual Effective Below Head Length Depending on Inclined Angle of Workpiece 1°
(mm)
Actual Effective Below Head Length Depending on Inclined Angle of Workpiece 2°
(mm)
Actual Effective Below Head Length Depending on Inclined Angle of Workpiece 3°
(mm)

฿ 2,316.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.20.32113.4°0.360.4111.11.2

฿ 2,436.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.20.32211.9°0.360.422.12.32.5

฿ 2,710.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.20.32310.7°0.360.43.13.23.43.7

฿ 2,710.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.20.3249.7°0.360.44.14.34.64.9

฿ 2,316.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.250.449.6°0.460.54.14.34.64.9

฿ 2,436.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.250.468.1°0.460.56.26.46.97.4

฿ 1,770.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.30.48211.8°0.560.62.12.22.32.5

฿ 1,770.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.30.48310.5°0.560.63.13.33.53.8

฿ 1,902.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.30.4849.5°0.560.64.24.34.65

฿ 1,902.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.30.4868.0°0.560.66.36.56.97.5

฿ 1,902.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.40.6449.4°0.760.84.24.34.65

฿ 1,902.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.40.6467.8°0.760.86.36.56.97.5

฿ 1,518.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.50.8310.1°0.9413.23.33.63.9

฿ 1,682.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.50.849.1°0.9414.24.44.85.2

฿ 1,836.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.50.867.5°0.9416.36.67.17.7

฿ 1,836.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.50.886.4°0.9418.48.89.410.2

฿ 1,682.00

SOLID END MILL 1 Piece(s) 15 Day(s) 11.666.4°1.926.26.56.27.4

฿ 1,836.00

SOLID END MILL 1 Piece(s) 15 Day(s) 11.685.3°1.928.38.79.29.9

฿ 1,836.00

SOLID END MILL 1 Piece(s) 15 Day(s) 11.6104.5°1.9210.410.811.512.4

Loading...

  1. 1

Basic Information

Type Long Neck Bore work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel ~ HRC65 / Cast Iron / Titanium Number of flutes(sheet) 2
Coating For High Hardness (Silicone-Based) Overall Length (L)(mm) 40 Shank diameter (DCON)(mm) 4
R Precision(μm) -0.007~0.007 Machining Application Curved Surface / Side Surface / Carving / R-Groove Torsion Availability Available
R Max. Allowable Tolerance RTOL1(mm) -0.007 R Max. Allowable Tolerance RTOL2(mm) 0.007 Min. Allowable Tolerance TOL1(mm) 0
Max. Allowable Tolerance TOL2(mm) -0.02