1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

VF2XLB, 2-Flute Impact Miracle Long Neck Ball End Mill

VF2XLB, 2-Flute Impact Miracle Long Neck Ball End Mill
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,518.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Carbide end mill that provides high coating hardness and heat-resistance due to single-phase nanocrystal coating technology.
[Features]
· Two-flute long neck ball end mill using Impact Miracle coating for machining high-hardness materials at high speed.
· Further improves its tip and groove shape.
· Enhances high-speed and high-precision machining due to excellent chipping-resistance.
· Provides high-quality machined surface by decreasing friction-resistance.
· Has a long neck with a ball end having a radius of 0.1 to 3 mm and a helix angle of 30 degrees.
[Application]
· Used for shoulder milling, ramping, 3D copying and grooving.
· Used for helical machining, pocket machining and face milling machine.

 
Part Number
VF2XLBR0010N005S04
VF2XLBR0010N005S06
VF2XLBR0010N008S04
VF2XLBR0010N010S04
VF2XLBR0010N010S06
VF2XLBR0010N013S04
VF2XLBR0010N015S04
VF2XLBR0010N015S06
VF2XLBR0010N018S04
VF2XLBR0010N020S04
VF2XLBR0010N025S04
VF2XLBR0015N010S04
VF2XLBR0015N010S06
VF2XLBR0015N013S04
VF2XLBR0015N015S04
VF2XLBR0015N015S06
VF2XLBR0015N018S04
VF2XLBR0015N020S04
VF2XLBR0015N020S06
VF2XLBR0015N025S04
VF2XLBR0015N030S04
VF2XLBR0015N040S04
VF2XLBR0020N010S04
VF2XLBR0020N010S06
VF2XLBR0020N015S04
VF2XLBR0020N015S06
VF2XLBR0020N020S04
VF2XLBR0020N020S06
VF2XLBR0020N025S04
VF2XLBR0020N025S06
VF2XLBR0020N030S04
VF2XLBR0020N030S06
VF2XLBR0020N040S04
VF2XLBR0020N050S04
VF2XLBR0025N015S04
VF2XLBR0025N015S06
VF2XLBR0025N020S04
VF2XLBR0025N020S06
VF2XLBR0025N025S04
VF2XLBR0025N030S04
VF2XLBR0025N030S06
VF2XLBR0025N035S04
VF2XLBR0025N040S04
VF2XLBR0025N040S06
VF2XLBR0025N050S04
VF2XLBR0025N050S06
VF2XLBR0025N060S04
VF2XLBR0025N060S06
VF2XLBR0030N020S04
VF2XLBR0030N020S06
VF2XLBR0030N025S04
VF2XLBR0030N030S04
VF2XLBR0030N030S06
VF2XLBR0030N035S04
VF2XLBR0030N040S04
VF2XLBR0030N040S06
VF2XLBR0030N050S04
VF2XLBR0030N050S06
VF2XLBR0030N060S04
VF2XLBR0030N060S06
VF2XLBR0030N070S04
VF2XLBR0030N080S04
VF2XLBR0030N080S06
VF2XLBR0040N020S04
VF2XLBR0040N020S06
VF2XLBR0040N030S04
VF2XLBR0040N030S06
VF2XLBR0040N040S04
VF2XLBR0040N040S06
VF2XLBR0040N050S04
VF2XLBR0040N060S04
VF2XLBR0040N060S06
VF2XLBR0040N070S04
VF2XLBR0040N080S04
VF2XLBR0040N080S06
VF2XLBR0040N100S04
VF2XLBR0040N100S06
VF2XLBR0050N030S04
VF2XLBR0050N030S06
VF2XLBR0050N040S04
VF2XLBR0050N040S06
VF2XLBR0050N050S04
VF2XLBR0050N050S06
VF2XLBR0050N060S04
VF2XLBR0050N060S06
VF2XLBR0050N070S04
VF2XLBR0050N080S04
VF2XLBR0050N080S06
VF2XLBR0050N090S04
VF2XLBR0050N100S04
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length (APMX)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Shank diameter (DCON)
(mm)
R Precision
(μm)
Tool Interference Angle 1 B2
(°)
Neck Diameter D5
(mm)
Outer Diameter DC
(mm)
R Max. Allowable Tolerance RTOL1
(mm)
R Max. Allowable Tolerance RTOL2
(mm)
Min. Allowable Tolerance TOL1
(mm)
Actual Effective Below Head Length Depending on Inclined Angle of Workpiece 30'
(mm)
Actual Effective Below Head Length Depending on Inclined Angle of Workpiece 1°
(mm)
Actual Effective Below Head Length Depending on Inclined Angle of Workpiece 2°
(mm)
Actual Effective Below Head Length Depending on Inclined Angle of Workpiece 3°
(mm)
Torsion Angle
(°)

฿ 3,452.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.10.16500.54-0.007~0.00711.2°0.170.2-0.0070.00700.50.50.60.630

฿ 3,812.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.10.16500.56-0.007~0.00711.5°0.170.2-0.0070.00700.50.50.60.630

฿ 3,462.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.10.16500.754-0.007~0.00710.9°0.170.2-0.0070.00700.70.80.91-

฿ 3,452.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.10.165014-0.007~0.00710.7°0.170.2-0.0070.007011.11.21.330

฿ 3,812.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.10.165016-0.007~0.00711.1°0.170.2-0.0070.007011.11.21.330

฿ 3,462.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.10.16501.254-0.007~0.00710.4°0.170.2-0.0070.00701.31.31.51.6-

฿ 3,768.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.10.16501.54-0.007~0.00710.2°0.170.2-0.0070.00701.51.61.8230

฿ 4,172.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.10.16501.56-0.007~0.00710.8°0.170.2-0.0070.00701.51.61.8230

฿ 3,768.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.10.16501.754-0.007~0.00710.0°0.170.2-0.0070.00701.81.92.12.3-

฿ 3,768.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.10.165024-0.007~0.0079.7°0.170.2-0.0070.00702.12.22.42.6-

฿ 3,768.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.10.16502.54-0.007~0.0079.3°0.170.2-0.0070.00702.62.733.3-

฿ 3,386.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.150.245014-0.007~0.00710.7°0.270.3-0.0070.007011.11.21.330

฿ 3,724.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.150.245016-0.007~0.00711.1°0.270.3-0.0070.007011.11.21.330

฿ 3,386.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.150.24501.254-0.007~0.00710.4°0.270.3-0.0070.00701.31.31.51.6-

฿ 3,386.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.150.24501.54-0.007~0.00710.2°0.270.3-0.0070.00701.51.61.81.930

฿ 3,724.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.150.24501.56-0.007~0.00710.8°0.270.3-0.0070.00701.51.61.81.930

฿ 3,386.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.150.24501.754-0.007~0.00710.0°0.270.3-0.0070.00701.81.92.12.3-

฿ 3,670.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.150.245024-0.007~0.0079.7°0.270.3-0.0070.00702.12.22.42.630

฿ 4,030.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.150.245026-0.007~0.00710.4°0.270.3-0.0070.00702.12.22.42.630

฿ 3,648.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.150.24502.54-0.007~0.0079.3°0.270.3-0.0070.00702.62.733.3-

฿ 3,648.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.150.245034-0.007~0.0078.9°0.270.3-0.0070.00703.13.23.63.9-

฿ 3,648.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.150.245044-0.007~0.0078.2°0.270.3-0.0070.00704.24.34.85.3-

฿ 2,306.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.20.325014-0.007~0.00710.7°0.360.4-0.0070.0070111.11.230

฿ 2,546.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.20.325016-0.007~0.00711.1°0.360.4-0.0070.0070111.11.230

฿ 2,306.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.20.32501.54-0.007~0.00710.2°0.360.4-0.0070.00701.51.61.71.930

฿ 2,546.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.20.32501.56-0.007~0.00710.8°0.360.4-0.0070.00701.51.61.71.930

฿ 2,426.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.20.325024-0.007~0.0079.7°0.360.4-0.0070.007022.12.32.630

฿ 2,666.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.20.325026-0.007~0.00710.4°0.360.4-0.0070.007022.12.32.630

฿ 2,426.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.20.32502.54-0.007~0.0079.3°0.360.4-0.0070.00702.62.72.93.230

฿ 2,666.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.20.32502.56-0.007~0.00710.1°0.360.4-0.0070.00702.62.72.93.230

฿ 2,710.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.20.325034-0.007~0.0078.9°0.360.4-0.0070.00703.13.23.53.930

฿ 2,982.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.20.325036-0.007~0.0079.8°0.360.4-0.0070.00703.13.23.53.930

฿ 2,710.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.20.325044-0.007~0.0078.2°0.360.4-0.0070.00704.14.34.75.2-

฿ 2,710.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.20.325054-0.007~0.0077.6°0.360.4-0.0070.00705.25.45.96.6-

฿ 2,306.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.250.4501.54-0.007~0.00710.2°0.460.5-0.0070.00701.51.61.71.930

฿ 2,546.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.250.4501.56-0.007~0.00710.8°0.460.5-0.0070.00701.51.61.71.930

฿ 2,306.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.250.45024-0.007~0.0079.7°0.460.5-0.0070.007022.12.32.630

฿ 2,546.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.250.45026-0.007~0.00710.4°0.460.5-0.0070.007022.12.32.630

฿ 2,316.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.250.4502.54-0.007~0.0079.2°0.460.5-0.0070.00702.62.72.93.2-

฿ 2,306.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.250.45034-0.007~0.0078.8°0.460.5-0.0070.00703.13.23.53.930

฿ 2,546.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.250.45036-0.007~0.0079.8°0.460.5-0.0070.00703.13.23.53.930

฿ 2,316.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.250.4503.54-0.007~0.0078.5°0.460.5-0.0070.00703.63.84.14.5-

฿ 2,306.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.250.45044-0.007~0.0078.1°0.460.5-0.0070.00704.14.34.75.230

฿ 2,546.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.250.45046-0.007~0.0079.2°0.460.5-0.0070.00704.14.34.75.230

฿ 2,306.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.250.45054-0.007~0.0077.5°0.460.5-0.0070.00705.25.45.96.530

฿ 2,546.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.250.45056-0.007~0.0078.7°0.460.5-0.0070.00705.25.45.96.530

฿ 2,436.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.250.45064-0.007~0.0077.0°0.460.5-0.0070.00706.26.57.17.9-

฿ 2,666.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.250.46066-0.007~0.0078.3°0.460.5-0.0070.00706.26.57.17.9-

฿ 1,770.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.30.485024-0.007~0.0079.6°0.560.6-0.0070.00702.12.22.42.630

฿ 1,944.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.30.485026-0.007~0.00710.4°0.560.6-0.0070.00702.12.22.42.630

฿ 1,770.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.30.48502.54-0.007~0.0079.1°0.560.6-0.0070.00702.62.733.3-

฿ 1,770.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.30.485034-0.007~0.0078.7°0.560.6-0.0070.00703.13.33.63.930

฿ 1,944.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.30.485036-0.007~0.0079.7°0.560.6-0.0070.00703.13.33.63.930

฿ 1,770.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.30.48503.54-0.007~0.0078.4°0.560.6-0.0070.00703.63.84.24.6-

฿ 1,902.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.30.485044-0.007~0.0078.0°0.560.6-0.0070.00704.24.44.85.230

฿ 2,076.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.30.485046-0.007~0.0079.2°0.560.6-0.0070.00704.24.44.85.230

฿ 1,902.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.30.485054-0.007~0.0077.4°0.560.6-0.0070.00705.25.466.630

฿ 2,076.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.30.485056-0.007~0.0078.7°0.560.6-0.0070.00705.25.466.630

฿ 1,902.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.30.485064-0.007~0.0076.9°0.560.6-0.0070.00706.36.57.17.930

฿ 2,076.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.30.485066-0.007~0.0078.2°0.560.6-0.0070.00706.36.57.17.930

฿ 1,902.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.30.485074-0.007~0.0076.5°0.560.6-0.0070.00707.37.68.39.2-

฿ 2,524.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.30.485084-0.007~0.0076.1°0.560.6-0.0070.00708.38.79.510.6-

฿ 2,764.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.30.486086-0.007~0.0077.4°0.560.6-0.0070.00708.38.79.510.6-

฿ 1,770.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.40.645024-0.007~0.0079.5°0.760.8-0.0070.00702.12.22.32.630

฿ 1,944.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.40.645026-0.007~0.00710.4°0.760.8-0.0070.00702.12.22.32.630

฿ 1,770.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.40.645034-0.007~0.0078.7°0.760.8-0.0070.00703.13.33.53.930

฿ 1,944.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.40.645036-0.007~0.0079.7°0.760.8-0.0070.00703.13.33.53.930

฿ 1,902.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.40.645044-0.007~0.0077.9°0.760.8-0.0070.00704.24.34.75.230

฿ 2,076.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.40.645046-0.007~0.0079.1°0.760.8-0.0070.00704.24.34.75.230

฿ 1,902.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.40.645054-0.007~0.0077.3°0.760.8-0.0070.00705.25.45.96.5-

฿ 1,902.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.40.645064-0.007~0.0076.8°0.760.8-0.0070.00706.36.57.17.930

฿ 2,076.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.40.645066-0.007~0.0078.1°0.760.8-0.0070.00706.36.57.17.930

฿ 1,902.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.40.645074-0.007~0.0076.3°0.760.8-0.0070.00707.37.68.39.2-

฿ 1,902.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.40.645084-0.007~0.0075.9°0.760.8-0.0070.00708.38.79.510.530

฿ 2,076.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.40.645086-0.007~0.0077.4°0.760.8-0.0070.00708.38.79.510.530

฿ 2,524.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.40.6450104-0.007~0.0075.3°0.760.8-0.0070.007010.410.911.913.2-

฿ 2,764.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.40.6460106-0.007~0.0076.7°0.760.8-0.0070.007010.410.911.913.2-

฿ 1,518.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.50.85034-0.007~0.0078.3°0.941-0.0070.00703.23.33.6430

฿ 1,660.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.50.85036-0.007~0.0079.5°0.941-0.0070.00703.23.33.6430

฿ 1,682.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.50.85044-0.007~0.0077.6°0.941-0.0070.00704.24.44.85.330

฿ 1,868.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.50.85046-0.007~0.0078.9°0.941-0.0070.00704.24.44.85.330

฿ 1,682.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.50.85054-0.007~0.0077.0°0.941-0.0070.00705.35.566.730

฿ 1,868.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.50.85056-0.007~0.0078.4°0.941-0.0070.00705.35.566.730

฿ 1,836.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.50.85064-0.007~0.0076.5°0.941-0.0070.00706.36.67.2830

฿ 2,010.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.50.85066-0.007~0.0077.9°0.941-0.0070.00706.36.67.2830

฿ 1,836.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.50.85074-0.007~0.0076.0°0.941-0.0070.00707.47.78.49.3-

฿ 1,836.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.50.85084-0.007~0.0075.6°0.941-0.0070.00708.48.89.610.630

฿ 2,010.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.50.85086-0.007~0.0077.2°0.941-0.0070.00708.48.89.610.630

฿ 1,836.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.50.85094-0.007~0.0075.3°0.941-0.0070.00709.59.910.812-

฿ 1,836.00

SOLID END MILL 1 Piece(s) 15 Day(s) 0.50.850104-0.007~0.0075.0°0.941-0.0070.007010.5111213.330

Loading...

Basic Information

Type Long Neck Bore work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel ~ HRC65 / Cast Iron / Titanium Number of flutes(sheet) 2
Coating For High Hardness (Silicone-Based) Machining Application Curved Surface / Side Surface / Carving / R-Groove Torsion Availability Available
Max. Allowable Tolerance TOL2(mm) -0.02