(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Notice] Alteration can be specified. Please select from the "standard / alteration category" of the refinement condition.
Carbide square end mill with corners that feature strong gash land geometry.
[Features]
· Made from a fine particle carbide alloy with high bending strength and thermal shock-resistance that improves reliability in the wet machining of mild steel
Part Number |
---|
SED2020KMG |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade diameter (DC) (φ) | Blade length (APMX) (mm) | Shank diameter (DCON) (mm) | Overall Length (L) (mm) | Blade tip shape |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,974.00 | MME SOLID CARBIDE END MILLS | 1 Piece(s) | 15 Day(s) | 2 | 3 | 4 | 45 | Sharp Corner |
Loading...
work material | General Steel / Heat-Treated Steel / Stainless Steel / Cast Iron / Titanium | Number of flutes(sheet) | 2 | Type | Square |
---|---|---|---|---|---|
Coating | TiAlN | Machining Application | Flat Surface / Side Surface / Groove / Inclined Cutting | Torsion Angle (θ) | Standard Helix (30 to 40°) |
Flute Diameter Tolerance(mm) | 0~-0.02 |
Please check the type/dimensions/specifications of the part SED2020KMG in the SED2KMG, 2-Flute End Mill for MS Keyway (Exterior Negative Tolerance Type) [Alteration Supported Product] series.
Part Number |
---|
SED2030KMG |
SED2040KMG |
SED2050KMG |
SED2060KMG |
SED2070KMG |
SED2080KMG |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Blade diameter (DC) (φ) | Blade length (APMX) (mm) | Shank diameter (DCON) (mm) | Overall Length (L) (mm) | Blade tip shape |
---|---|---|---|---|---|---|---|---|---|
฿ 2,331.00 | 1 Piece(s) | 40 Day(s) | 3 | 5 | 6 | 45 | Sharp Corner | ||
฿ 2,558.00 | 1 Piece(s) | 15 Day(s) | 4 | 6 | 6 | 45 | Sharp Corner | ||
฿ 2,757.00 | 1 Piece(s) | 40 Day(s) | 5 | 8 | 6 | 50 | Sharp Corner | ||
฿ 2,860.00 | 1 Piece(s) | 15 Day(s) | 6 | 9 | 6 | 50 | Sharp Corner | ||
฿ 3,569.00 | 1 Piece(s) | 15 Day(s) | 7 | 10 | 8 | 60 | Sharp Corner | ||
฿ 3,844.00 | 1 Piece(s) | 40 Day(s) | 8 | 12 | 8 | 60 | Sharp Corner |
How can we improve?
How can we improve?