1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

SED2KPG, 2-Flute End Mill for MS Keyway (Exterior Tolerance Plus Type) [Alteration Supported Product]

SED2KPG, 2-Flute End Mill for MS Keyway (Exterior Tolerance Plus Type) [Alteration Supported Product]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,974.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Notice] Alteration can be specified. Please select from the "standard / alteration category" of the refinement condition.

Supports a wide range of machining from mild steel to hardened materials. Suitable for groove and side finishing.

 
Part Number
SED2020KPG
SED2030KPG
SED2040KPG
SED2050KPG
SED2060KPG
SED2070KPG
SED2080KPG
SED2100KPG
SED2120KPG
SED2140KPG
SED2150KPG
SED2160KPG
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipBlade diameter (DC)
(φ)
Blade length (APMX)
(mm)
Shank diameter (DCON)
(mm)
Overall Length (L)
(mm)
Blade tip shape Below Head Taper Angle B1
(°)

฿ 1,974.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 23445Sharp Corner15

฿ 2,331.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 35645Sharp Corner15

฿ 2,558.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 46645Sharp Corner15

฿ 2,757.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 58650Sharp Corner15

฿ 2,860.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 69650Sharp Corner-

฿ 3,569.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 710860Sharp Corner15

฿ 3,844.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 812860Sharp Corner-

฿ 4,805.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 10151065Sharp Corner-

฿ 6,487.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 12151265With Lead-

฿ 9,129.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 14151670With Lead15

฿ 11,566.00

MME SOLID CARBIDE END MILLS 1 Piece(s) 15 Day(s) 15151670With Lead15

฿ 999,999,999.00

MME SOLID CARBIDE END MILLS 1 Piece(s) Quote 16151670With Lead-

Loading...

  1. 1

Basic Information

work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC65 / Stainless Steel / Cast Iron / Titanium Number of flutes(sheet) 2 Type Square
Coating TiAlN Machining Application Flat Surface / Side Surface / Groove / Inclined Cutting Torsion Angle (θ) Standard Helix (30 to 40°)
Helix Angle Details (θ) 30 Flute Diameter Tolerance(mm) 0~0.02