(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
2-MS Versatile type of product uses a wide range of blade lengths and overall lengths.
Work Material | General Steel / Heat-Treated Steel / High-Hardness Steel / Stainless Steel / Cast Iron / Aluminum / Titanium | Flute Shape Type | Square | Number of Flutes(sheet) | 2 |
---|---|---|---|---|---|
Tool Material Type | Cobalt High-Speed Steel | Processing Applications | Flat Surface / Side Surface / Groove / Inclined Cutting | Coating | Non-Coated |
Torsion Angle (θ) | Standard Helix (30 to 40°) | Base-Blade Availability | Included | Min. Allowable Tolerance TOL1(mm) | 0 |
Torsion Angle(°) | 30 |
Please check the type/dimensions/specifications of the part 2MSD0400 in the 2MS, 2-Flute General-Purpose End Mill (M) series.
Part Number |
---|
2MSD0250 |
2MSD0300 |
2MSD0350 |
2MSD0450 |
2MSD0500 |
2MSD0550 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Flute Diameter (D) (φ) | Flute Length (ℓ) (mm) | Link Diameter (d) (mm) | Overall Length (L) (mm) | Max. Allowable Tolerance TOL2 (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,222.00 | 1 Piece(s) | 10 Day(s) | 2.5 | 7.5 | 6 | 50 | -0.02 | ||
฿ 1,092.00 | 1 Piece(s) | 10 Day(s) | 3 | 10 | 6 | 50 | -0.02 | ||
฿ 1,092.00 | 1 Piece(s) | 10 Day(s) | 3.5 | 12 | 6 | 50 | -0.03 | ||
฿ 1,092.00 | 1 Piece(s) | 10 Day(s) | 4.5 | 15 | 6 | 55 | -0.03 | ||
฿ 1,092.00 | 1 Piece(s) | 10 Day(s) | 5 | 15 | 6 | 55 | -0.03 | ||
฿ 1,092.00 | 1 Piece(s) | 10 Day(s) | 5.5 | 15 | 6 | 55 | -0.03 |
How can we improve?
How can we improve?