1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CBN2XLB, 2-Flute CBN Long Neck Ball End Mill (CBN2XLBR0020N016S06)

MME SOLID CARBIDE END MILLS

CBN2XLB, 2-Flute CBN Long Neck Ball End Mill (CBN2XLBR0020N016S06)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

CBN-2XLB, a CBN long neck ball end mill. Proprietary connection type available in an extended variety of neck lengths.

Part Number
CBN2XLBR0020N016S06
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade length (APMX)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Shank diameter (DCON)
(mm)
Tool Interference Angle 1 B2
(°)
Neck Diameter D5
(mm)
Outer Diameter DC
(mm)
Actual Effective Below Head Length Depending on Inclined Angle of Workpiece 30'
(mm)
Actual Effective Below Head Length Depending on Inclined Angle of Workpiece 1°
(mm)
Actual Effective Below Head Length Depending on Inclined Angle of Workpiece 2°
(mm)
Actual Effective Below Head Length Depending on Inclined Angle of Workpiece 3°
(mm)

฿ 9,436.82

MME SOLID CARBIDE END MILLS 1 Piece(s) 40 Day(s) 0.20.3511.6613.3°0.360.43.33.43.63.9

Loading...

  1. 1

Basic Information

Type Long Neck Bore work material General Steel / Heat-Treated Steel / High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 / High-Hardness Steel ~ HRC65 / Cast Iron Number of flutes(sheet) 2
Coating Non-Coated R Precision(μm) -0.005~0.005 Machining Application Curved Surface / Side Surface / Carving / R-Groove
Torsion Availability NA R Max. Allowable Tolerance RTOL1(mm) -0.005 R Max. Allowable Tolerance RTOL2(mm) 0.005
Min. Allowable Tolerance TOL1(mm) 0 Max. Allowable Tolerance TOL2(mm) -0.01

Please check the type/dimensions/specifications of the part CBN2XLBR0020N016S06 in the CBN2XLB, 2-Flute CBN Long Neck Ball End Mill series.

Products with similar specification

Part Number
CBN2XLBR0020N016S04
CBN2XLBR0030N024S06
CBN2XLBR0075N060S04
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipR Size
(mm)
Blade length (APMX)
(mm)
Overall Length (L)
(mm)
Underneck length (ℓ1)
(mm)
Shank diameter (DCON)
(mm)
Tool Interference Angle 1 B2
(°)
Neck Diameter D5
(mm)
Outer Diameter DC
(mm)
Actual Effective Below Head Length Depending on Inclined Angle of Workpiece 30'
(mm)
Actual Effective Below Head Length Depending on Inclined Angle of Workpiece 1°
(mm)
Actual Effective Below Head Length Depending on Inclined Angle of Workpiece 2°
(mm)
Actual Effective Below Head Length Depending on Inclined Angle of Workpiece 3°
(mm)

฿ 8,962.74

1 Piece(s) 40 Day(s) 0.20.3511.6412.4°0.360.422.12.32.4

฿ 8,933.11

1 Piece(s) 40 Day(s) 0.30.5512.4612.5°0.560.62.62.72.83

฿ 8,844.21

1 Piece(s) 40 Day(s) 0.751.152646.9°1.441.55.15.35.66