1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

1MA, 1-Flute End Mill for Aluminum Frames and Woodworking (M)

1MA, 1-Flute End Mill for Aluminum Frames and Woodworking (M)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,674.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

End mill suitable for high-speed cutting of aluminum frame, etc. Cutting chip discharge performance is outstanding.

 
Part Number
1MAD0300
1MAD0400
1MAD0500
1MAD0600
1MAD0800
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFlute Diameter (D)
(φ)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)

฿ 1,674.00

MME SOLID HSS END MILLS 1 Piece(s) 15 Day(s) 31060

฿ 1,674.00

MME SOLID HSS END MILLS 1 Piece(s) 15 Day(s) 41260

฿ 1,674.00

MME SOLID HSS END MILLS 1 Piece(s) 15 Day(s) 51565

฿ 1,674.00

MME SOLID HSS END MILLS 1 Piece(s) 15 Day(s) 61565

฿ 1,837.00

MME SOLID HSS END MILLS 1 Piece(s) 15 Day(s) 82075

Loading...

  1. 1

Basic Information

Work Material Aluminum Flute Shape Type Square Number of Flutes(sheet) 1
Tool Material Type Cobalt High-Speed Steel Processing Applications Flat Surface / Side Surface / Groove / Thrust (Z-Feed) / Inclined Cutting Link Diameter (d)(mm) 8
Coating Non-Coated Torsion Angle (θ) Weak Helix (15 to 25°) Base-Blade Availability Included
Min. Allowable Tolerance TOL1(mm) 0 Max. Allowable Tolerance TOL2(mm) -0.05 Torsion Angle(°) 25