(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Versatile high-speed straight drill bit.
[Features]
· A lineup of versatile drill bits with various sizes jumping by 0.1 mm.
[Application]
· Ideal for drilling a wide range of work materials such as steel, stainless steel, castings and nonferrous metals.
work material | General Steel / Stainless Steel / Cast Iron / Aluminum | Tool Material Type | High-Speed Steel | Shank Type | Straight Link |
---|---|---|---|---|---|
Coating Y/N | None | With/without Oil Hole | None | Point Angle(°) | 118 |
Thinning | NA |
Please check the type/dimensions/specifications of the part SDD0025 in the SD1 1/100 Straight Drill Bit series.
Part Number |
---|
SDD0035 |
SDD0045 |
SDD0055 |
SDD0065 |
SDD0075 |
SDD0085 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Hole diameter (drill diameter) D (mm) | LCF (mm) | LF (mm) |
---|---|---|---|---|---|---|---|
฿ 278.00 | 10 Piece(s) | Available | 15 Day(s) | 0.35 | 4 | 19 | |
฿ 288.00 | 10 Piece(s) | Available | 15 Day(s) | 0.45 | 5 | 20 | |
฿ 202.00 | 10 Piece(s) | Available | 15 Day(s) | 0.55 | 7 | 24 | |
฿ 260.00 | 10 Piece(s) | Available | 15 Day(s) | 0.65 | 8 | 26 | |
฿ 172.00 | 10 Piece(s) | Available | 15 Day(s) | 0.75 | 11 | 34 | |
฿ 158.00 | 10 Piece(s) | Available | 15 Day(s) | 0.85 | 13 | 36 |
How can we improve?
How can we improve?