(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·Achievement of high rigidity with improved taper neck shape
·Adopts HARDMAX coat that achieves outstanding heat resistance and lubricity.
·Can also cut 65HRC high hardness materials
Part Number |
---|
HTNB2020-240-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | R Size (mm) | Type | work material | Blade length (mm) | Number of flutes (sheet) | Coating | Overall Length (L) (mm) | Underneck length (mm) | Shank diameter (d) (mm) | R Precision (μm) | Machining Application | Blade diameter (mm) | Corner ball radius (mm) | Trusco Code | Interference Angle (mm) | Standard / alteration classification | Pitch (Blades) | Overall length (mm) | R accuracy (μm) | Neck Gradient (°) | Coating details | Torsion angle - details | Blade diameter tolerance | Neck angle (°) | Shank Diameter Tolerance | Tool Material | Helix angle | Single Angle (°) | Torsion Availability | Neck Diameter φd1 (mm) | Shank Taper Angle Bta (°) | Actual Effective Length Depends on Work Inclination Angle 30' (mm) | Actual Effective Length Depends on Work Inclination Angle 1° (mm) | Actual Effective Length Depending on Inclined Angle of Workpiece 1°30' (mm) | Actual Effective Length Depends on Work Inclination Angle 2° (mm) | Actual Effective Length Depends on Work Inclination Angle 3° (mm) | Neck Taper Angle TN (°) | Effective Length l1 (mm) | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,026.87 | UNO SOLID CARBIDE END MILLS | 1 Piece(s) | 7 Day(s) | - | - | General Steel[○] / Heat-Treated Steel[○] / High-Hardness Steel ~ HRC55[○] / High-Hardness Steel ~ HRC60[○] / High-Hardness Steel ~ HRC65[○] / Stainless Steel[○] / Cast Iron[○] / Titanium[○] / Copper[○] | 1.6 | - | For General Steel (AlCrN etc.) | 60 | 24 | 4 | - | Side Surface / R-Groove | 2 | 1 | 820-2862 | - | Manufacturer standard product | 2 | - | ±5 | 1 | HARDMAX coat | 30° | -0.015 to 0mm | 16 | -0.005 to 0mm | Carbide | Standard twist (30 to 44°) | - | - | 1.91 | - | - | - | 24.80 | 25.63 | No interference | - | - | - |
Loading...
Please check the type/dimensions/specifications of the part HTNB2020-240-2 in the HTNB HM coat 2-flute taper neck ball end mill series.
Part Number |
---|
HTNB2002-020-1 |
HTNB2002-020-2 |
HTNB2002-020-3 |
HTNB2020-240-3 |
HTNB2020-260-1 |
HTNB2020-260-2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | R Size (mm) | Type | work material | Blade length (mm) | Number of flutes (sheet) | Coating | Overall Length (L) (mm) | Underneck length (mm) | Shank diameter (d) (mm) | R Precision (μm) | Machining Application | Blade diameter (mm) | Corner ball radius (mm) | Trusco Code | Interference Angle (mm) | Standard / alteration classification | Pitch (Blades) | Overall length (mm) | R accuracy (μm) | Neck Gradient (°) | Coating details | Torsion angle - details | Blade diameter tolerance | Neck angle (°) | Shank Diameter Tolerance | Tool Material | Helix angle | Single Angle (°) | Torsion Availability | Neck Diameter φd1 (mm) | Shank Taper Angle Bta (°) | Actual Effective Length Depends on Work Inclination Angle 30' (mm) | Actual Effective Length Depends on Work Inclination Angle 1° (mm) | Actual Effective Length Depending on Inclined Angle of Workpiece 1°30' (mm) | Actual Effective Length Depends on Work Inclination Angle 2° (mm) | Actual Effective Length Depends on Work Inclination Angle 3° (mm) | Neck Taper Angle TN (°) | Effective Length l1 (mm) | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,612.30 | 1 Piece(s) | 7 Day(s) | 0.1 | Tapered Neck Bore | Copper[◎] / Titanium[◯] / Stainless Steel[◯] / Cast Iron[◯] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel ~ HRC65[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / General Steel[◯] | 0.16 | 2 | For High Hardness (Silicone-Based) | 50 | 2 | 4 | -0.005~0.005 | Carving / R-Groove / Curved Surface / Side Surface | - | - | - | 13.12 | - | - | - | - | - | - | - | - | - | - | - | - | - | Available | - | 16° | - | 2.01 | 2.08 | 2.15 | 2.31 | 30' | - | A | ||
฿ 2,612.30 | 1 Piece(s) | 7 Day(s) | 0.1 | Tapered Neck Bore | Copper[◎] / Titanium[◯] / Stainless Steel[◯] / Cast Iron[◯] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel ~ HRC65[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / General Steel[◯] | 0.16 | 2 | For High Hardness (Silicone-Based) | 50 | 2 | 4 | -0.005~0.005 | Carving / R-Groove / Curved Surface / Side Surface | - | - | - | 13.18 | - | - | - | - | - | - | - | - | - | - | - | - | - | Available | - | 16° | - | - | 2.03 | 2.1 | 2.25 | 1° | - | A | ||
฿ 2,612.30 | 1 Piece(s) | 7 Day(s) | 0.1 | Tapered Neck Bore | Copper[◎] / Titanium[◯] / Stainless Steel[◯] / Cast Iron[◯] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel ~ HRC65[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / General Steel[◯] | 0.16 | 2 | For High Hardness (Silicone-Based) | 50 | 2 | 4 | -0.005~0.005 | Carving / R-Groove / Curved Surface / Side Surface | - | - | - | 13.25 | - | - | - | - | - | - | - | - | - | - | - | - | - | Available | - | 16° | - | - | - | 2.04 | 2.19 | 1°30' | - | A | ||
฿ 3,026.87 | 1 Piece(s) | 7 Day(s) | - | - | Copper[◯] / Titanium[◯] / Stainless Steel[◯] / Cast Iron[◯] / High-Hardness Steel ~ HRC60[◯] / High-Hardness Steel ~ HRC65[◯] / Heat-Treated Steel[◯] / High-Hardness Steel ~ HRC55[◯] / General Steel[◯] | 1.6 | - | For General Steel (AlCrN etc.) | 60 | 24 | 4 | - | R-Groove / Side Surface | 2 | 1 | 820-2866 | - | Manufacturer standard product | 2 | - | ±5 | 1.5 | HARDMAX coat | 30° | -0.015 to 0mm | 16 | -0.005 to 0mm | Carbide | Standard twist (30 to 44°) | - | - | 1.91 | - | - | - | - | 24.88 | No interference | - | - | - | ||
฿ 2,080.41 | 1 Piece(s) | 7 Day(s) | 1 | Tapered Neck Bore | Copper[◎] / Titanium[◯] / Stainless Steel[◯] / Cast Iron[◯] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel ~ HRC65[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / General Steel[◯] | 1.6 | 2 | For High Hardness (Silicone-Based) | 60 | 26 | 4 | -0.005~0.005 | Carving / R-Groove / Curved Surface / Side Surface | - | - | - | 2.57 | - | - | - | - | - | - | - | - | - | - | - | - | - | Available | 1.91 | 16° | - | 26.79 | 27.66 | 28.59 | - | 30' | 3 | B | ||
฿ 2,080.41 | 1 Piece(s) | 7 Day(s) | 1 | Tapered Neck Bore | Copper[◎] / Titanium[◯] / Stainless Steel[◯] / Cast Iron[◯] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel ~ HRC65[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / General Steel[◯] | 1.6 | 2 | For High Hardness (Silicone-Based) | 60 | 26 | 4 | -0.005~0.005 | Carving / R-Groove / Curved Surface / Side Surface | - | - | - | 2.62 | - | - | - | - | - | - | - | - | - | - | - | - | - | Available | 1.91 | 16° | - | - | 26.87 | 27.77 | - | 1° | 3 | B |
How can we improve?
How can we improve?