1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
HTNB HM coat 2-flute taper neck ball end mill (Part Number)

UNI SOLID CARBIDE END MILLS

HTNB HM coat 2-flute taper neck ball end mill
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,649.82/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Achievement of high rigidity with improved taper neck shape
·Adopts HARDMAX coat that achieves outstanding heat resistance and lubricity.
·Can also cut 65HRC high hardness materials

 
Part Number
HTNB2004-030-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Type work material Blade length
(mm)
Number of flutes
(sheet)
Coating Overall Length (L)
(mm)
Underneck length
(mm)
Shank diameter (d)
(mm)
R Precision
(μm)
Machining Application Blade diameter
(mm)
Corner ball radius
(mm)
Trusco Code Interference Angle
(mm)
Standard / alteration classification Pitch
(Blades)
Overall length
(mm)
R accuracy
(μm)
Neck Gradient
(°)
Coating details Torsion angle - details Blade diameter tolerance Neck angle
(°)
Shank Diameter Tolerance Tool Material Helix angle Single Angle
(°)
Torsion Availability Neck Diameter φd1
(mm)
Shank Taper Angle Bta
(°)
Actual Effective Length Depends on Work Inclination Angle 30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 1°
(mm)
Actual Effective Length Depending on Inclined Angle of Workpiece 1°30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 2°
(mm)
Actual Effective Length Depends on Work Inclination Angle 3°
(mm)
Neck Taper Angle TN
(°)
Effective Length l1
(mm)
Shape

฿ 1,928.44

UNI SOLID CARBIDE END MILLS 1 Piece(s) 7 Day(s) 0.2Tapered Neck BoreGeneral Steel[○] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel ~ HRC65[◎] / Stainless Steel[○] / Cast Iron[○] / Titanium[○] / Copper[◎]0.322For High Hardness (Silicone-Based)5034-0.005~0.005Curved Surface / Side Surface / Carving / R-Groove---11.87-------------Available-16°--3.063.173.39-A

Loading...

  1. 1

Please check the type/dimensions/specifications of the part HTNB2004-030-2 in the HTNB HM coat 2-flute taper neck ball end mill series.

Products with similar specification

Part Number
HTNB2002-020-1
HTNB2002-020-2
HTNB2002-020-3
HTNB2004-030-3
HTNB2004-040-1
HTNB2004-040-2
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipR Size
(mm)
Type work material Blade length
(mm)
Number of flutes
(sheet)
Coating Overall Length (L)
(mm)
Underneck length
(mm)
Shank diameter (d)
(mm)
R Precision
(μm)
Machining Application Blade diameter
(mm)
Corner ball radius
(mm)
Trusco Code Interference Angle
(mm)
Standard / alteration classification Pitch
(Blades)
Overall length
(mm)
R accuracy
(μm)
Neck Gradient
(°)
Coating details Torsion angle - details Blade diameter tolerance Neck angle
(°)
Shank Diameter Tolerance Tool Material Helix angle Single Angle
(°)
Torsion Availability Neck Diameter φd1
(mm)
Shank Taper Angle Bta
(°)
Actual Effective Length Depends on Work Inclination Angle 30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 1°
(mm)
Actual Effective Length Depending on Inclined Angle of Workpiece 1°30'
(mm)
Actual Effective Length Depends on Work Inclination Angle 2°
(mm)
Actual Effective Length Depends on Work Inclination Angle 3°
(mm)
Neck Taper Angle TN
(°)
Effective Length l1
(mm)
Shape

฿ 2,612.30

1 Piece(s) 7 Day(s) 0.1Tapered Neck BoreCopper[◎] / Titanium[◯] / Stainless Steel[◯] / Cast Iron[◯] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel ~ HRC65[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / General Steel[◯]0.162For High Hardness (Silicone-Based)5024-0.005~0.005Carving / R-Groove / Curved Surface / Side Surface---13.12-------------Available-16°-2.012.082.152.3130'-A

฿ 2,612.30

1 Piece(s) 7 Day(s) 0.1Tapered Neck BoreCopper[◎] / Titanium[◯] / Stainless Steel[◯] / Cast Iron[◯] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel ~ HRC65[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / General Steel[◯]0.162For High Hardness (Silicone-Based)5024-0.005~0.005Carving / R-Groove / Curved Surface / Side Surface---13.18-------------Available-16°--2.032.12.25-A

฿ 2,612.30

1 Piece(s) 7 Day(s) 0.1Tapered Neck BoreCopper[◎] / Titanium[◯] / Stainless Steel[◯] / Cast Iron[◯] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel ~ HRC65[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / General Steel[◯]0.162For High Hardness (Silicone-Based)5024-0.005~0.005Carving / R-Groove / Curved Surface / Side Surface---13.25-------------Available-16°---2.042.191°30'-A

฿ 1,928.44

1 Piece(s) 7 Day(s) 0.2Tapered Neck BoreCopper[◎] / Titanium[◯] / Stainless Steel[◯] / Cast Iron[◯] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel ~ HRC65[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / General Steel[◯]0.322For High Hardness (Silicone-Based)5034-0.005~0.005Carving / R-Groove / Curved Surface / Side Surface---11.97-------------Available-16°---3.083.31°30'-A

฿ 1,928.44

1 Piece(s) 7 Day(s) 0.2Tapered Neck BoreCopper[◎] / Titanium[◯] / Stainless Steel[◯] / Cast Iron[◯] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel ~ HRC65[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / General Steel[◯]0.322For High Hardness (Silicone-Based)5044-0.005~0.005Carving / R-Groove / Curved Surface / Side Surface---10.72-------------Available-16°-4.084.214.354.6730'-A

฿ 1,928.44

1 Piece(s) 7 Day(s) 0.2Tapered Neck BoreCopper[◎] / Titanium[◯] / Stainless Steel[◯] / Cast Iron[◯] / High-Hardness Steel ~ HRC60[◎] / High-Hardness Steel ~ HRC65[◎] / Heat-Treated Steel[◎] / High-Hardness Steel ~ HRC55[◎] / General Steel[◯]0.322For High Hardness (Silicone-Based)5044-0.005~0.005Carving / R-Groove / Curved Surface / Side Surface---10.82-------------Available-16°--4.14.234.54-A