(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Mainly used for tapping nuts. The threaded length and extended shank portion are designed for good workability with nuts, allowing continuous machining until the shank portion is completely filled with stacked up nuts.
Part Number |
---|
NT-1/2-13UNC |
NT-3/8-16UNC |
NT-7/8-14UNF |
NT-7/16-20UNF |
NT-M3X0.5 |
NT-M4X0.7 |
NT-M5X0.8 |
NT-M6X0.75 |
NT-M6X1 |
NT-M8X1.25 |
NT-M10X1.5 |
NT-M12X1.75 |
NT-M16X1 |
NT-M20X2.5 |
NT-M24X1.5 |
NT-M36X1.5 |
NT-NO6-32UNC |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Types | Nominal | Pitch, Number of Threads (mm) | L (mm) | Link Diameter (mm) | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,256.00 | HSS TAP | 1 Piece(s) | Available | Same day | Unified | 1/2UN | 13 | 180 | 9.5 | 65 | NO | - | 20264 | |
฿ 1,300.00 | HSS TAP | 1 Piece(s) | Available | Same day | Unified | 3/8UN | 16 | 155 | 7.3 | 55 | NO | - | 20257 | |
฿ 7,430.00 | HSS TAP | 1 Piece(s) | Available | Same day | Unified | 7/8UN | 14 | 250 | 18 | 72 | NO | - | 20281 | |
฿ 1,567.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | Unified | 7/16UN | 20 | 165 | 8.5 | 48 | NO | - | 20262 | ||
฿ 1,090.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | Meter | M3 | 0.5 | 90 | 2.1 | 20 | YES | Available | 20027 | ||
฿ 961.00 | HSS TAP | 1 Piece(s) | Available | Same day | Meter | M4 | 0.7 | 100 | 2.8 | 25 | YES | Available | 20034 | |
฿ 871.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | Meter | M5 | 0.8 | 110 | 3.6 | 30 | YES | Available | 20040 | ||
฿ 1,495.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | Meter | M6 | 0.75 | 120 | 4.5 | 28 | YES | Available | 20047 | ||
฿ 887.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | Meter | M6 | 1 | 120 | 4.5 | 35 | YES | Available | 20046 | ||
฿ 953.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | Meter | M8 | 1.25 | 140 | 6.2 | 40 | NO | - | 20052 | ||
฿ 1,237.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | Meter | M10 | 1.5 | 160 | 7.8 | 50 | NO | - | 20060 | ||
฿ 1,815.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | Meter | M12 | 1.75 | 170 | 9 | 60 | NO | - | 20071 | ||
฿ 5,278.00 | HSS TAP | 1 Piece(s) | Available | Same day | Meter | M16 | 1 | 160 | 13 | 42 | NO | - | 20098 | |
฿ 5,726.00 | HSS TAP | 1 Piece(s) | Available | Same day | Meter | M20 | 2.5 | 230 | 16 | 85 | NO | - | 20119 | |
฿ 9,181.00 | HSS TAP | 1 Piece(s) | Available | Same day | Meter | M24 | 1.5 | 260 | 19 | 60 | NO | - | 20138 | |
฿ 22,280.00 ฿ 18,577.06 | HSS TAP | 1 Piece(s) | Same day | Meter | M36 | 1.5 | 330 | 29 | 68 | NO | - | 20172 | ||
฿ 1,090.00 | HSS TAP | 1 Piece(s) | Available | Same day | Unified | No.6UN | 32 | 95 | 2.2 | 28 | YES | Available | 20237 |
Loading...
Tool Material Type | High-Speed Steel | Work Material | Medium-Carbon Steel (C Content 0.25 - 0.45%) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) | Tap Model | Tapping Related Tools |
---|---|---|---|---|---|
Coating Presence | None | Coating Type | Non-Coated | Precision | 2b |
No. of Grooves | 3 |
How can we improve?
How can we improve?