(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Used to process tapered female pipe threads. Mainly used for connecting pipes
Part Number |
---|
TPT-NPTF-1-1/2-11-1/2 |
TPT-NPTF-1-1/4-11-1/2 |
TPT-NPTF-1/2-14 |
TPT-NPTF-1/4-18 |
TPT-NPTF-1/8-27 |
TPT-NPTF-1-11-1/2 |
TPT-NPTF-1/16-27 |
TPT-NPTF-2-11-1/2 |
TPT-NPTF-3/4-14 |
TPT-NPTF-3/8-18 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | L (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 35,587.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | NPT1"1/2 | 11.5 | 105 | 38 | 6 | 45 | Available | 23701 | ||
฿ 25,553.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | NPT1"1/4 | 11.5 | 105 | 32 | 4 | 45 | Available | 23700 | ||
฿ 4,872.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | NPT1/2 | 14 | 80 | 18 | 4 | 35 | - | 23695 | ||
฿ 1,906.00 | HSS TAP | 1 Piece(s) | 61 Day(s) | NPT1/4 | 18 | 62 | 11 | 4 | 28 | - | 23693 | ||
฿ 1,349.00 | HSS TAP | 1 Piece(s) | 61 Day(s) | NPT1/8 | 27 | 55 | 8 | 4 | 19 | - | 23692 | ||
฿ 15,200.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | NPT1 | 11.5 | 95 | 26 | 4 | 45 | - | 23699 | ||
฿ 1,567.00 | HSS TAP | 1 Piece(s) | 61 Day(s) | NPT1/16 | 27 | 55 | 8 | 4 | 18 | - | 23691 | ||
฿ 56,108.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | NPT2 | 11.5 | 120 | 46 | 6 | 50 | Available | 23702 | ||
฿ 8,177.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | NPT3/4 | 14 | 85 | 23 | 4 | 35 | - | 23697 | ||
฿ 3,139.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | NPT3/8 | 18 | 65 | 14 | 4 | 28 | - | 23694 |
Loading...
Thread Types | Pipe Taper | Number of Chamfered Threads | 2.5P | Tool Material Type | High-Speed Steel |
---|---|---|---|---|---|
Work Material | Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) | Tap Model | Pipe Tap | Bore Model | For Through Holes / For Blind Holes |
Coating Presence | None | Coating Type | Non-Coated | Precision | ANSI G |
External center | - |
How can we improve?
How can we improve?