(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is suitable for hard-to-cut materials, such as stainless steel and heat-resistant alloys, which have a hardened layer on the surface and cause welding easily.
Part Number |
---|
IRT-1-1/2-11-1/2 |
IRT-1-1/4-11-1/2 |
IRT-1/2-14 |
IRT-1/4-18 |
IRT-1/8-27 |
IRT-1-11-1/2 |
IRT-1/16-27 |
IRT-2-11-1/2 |
IRT-3/4-14 |
IRT-3/8-18 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | L (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 33,305.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | NPT1"1/2 | 11.5 | 105 | 38 | 7 | 45 | 23751 | ||
฿ 23,729.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | NPT1"1/4 | 11.5 | 105 | 32 | 5 | 45 | 23750 | ||
฿ 5,533.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | NPT1/2 | 14 | 80 | 18 | 5 | 35 | 23745 | ||
฿ 2,256.00 | HSS TAP | 1 Piece(s) | 61 Day(s) | NPT1/4 | 18 | 62 | 11 | 5 | 28 | 23743 | ||
฿ 1,572.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | NPT1/8 | 27 | 55 | 8 | 5 | 19 | 23742 | ||
฿ 16,965.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | NPT1 | 11.5 | 95 | 26 | 5 | 45 | 23749 | ||
฿ 1,863.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | NPT1/16 | 27 | 55 | 8 | 5 | 18 | 23741 | ||
฿ 52,004.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | NPT2 | 11.5 | 120 | 46 | 7 | 50 | 23752 | ||
฿ 9,181.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | NPT3/4 | 14 | 85 | 23 | 5 | 35 | 23747 | ||
฿ 3,600.00 | OSG TAP | 1 Piece(s) | 5 Day(s) | NPT3/8 | 18 | 65 | 14 | 5 | 28 | 23744 |
Loading...
Thread Types | Pipe Taper | Number of Chamfered Threads | 2.5P | Tool Material Type | High-Speed Steel |
---|---|---|---|---|---|
Work Material | Low-Carbon Steel (C Content of 0.25% or Less) / Stainless Steel (SUS) | Tap Model | Pipe Tap | Bore Model | For Through Holes |
Coating Presence | None | Coating Type | Non-Coated | Precision | ANSI G |
External center | NO | Surface Coating | Oxidizing |
How can we improve?
How can we improve?