(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is suitable for hard-to-cut materials, such as stainless steel and heat-resistant alloys, which have a hardened layer on the surface and cause welding easily.
Part Number |
---|
TIN-IRT-A-NPT-1/2-14 |
TIN-IRT-A-NPT-1/4-18 |
TIN-IRT-A-NPT-1/8-27 |
TIN-IRT-A-NPT-1-11-1/2 |
TIN-IRT-A-NPT-3/4-14 |
TIN-IRT-A-NPT-3/8-18 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | L (mm) | Link Diameter (mm) | Thread Length | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,832.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | NPT1/2 | 14 | 80 | 18 | 35 | 8309145 | ||
฿ 2,955.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | NPT1/4 | 18 | 62 | 11 | 28 | 8309143 | ||
฿ 2,026.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | NPT1/8 | 27 | 55 | 8 | 19 | 8309142 | ||
฿ 22,086.00 ฿ 19,179.48 | HSS TAP | 1 Piece(s) | 91 Day(s) | NPT1 | 11.5 | 95 | 26 | 45 | 8309149 | ||
฿ 11,689.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | NPT3/4 | 14 | 85 | 23 | 35 | 8309147 | ||
฿ 4,666.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | NPT3/8 | 18 | 65 | 14 | 28 | 8309144 |
Loading...
Thread Types | Pipe Taper | Number of Chamfered Threads | 2.5P | Tool Material Type | Carbide |
---|---|---|---|---|---|
Work Material | Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / Stainless Steel (SUS) | Tap Model | Pipe Tap | Bore Model | For Through Holes / For Blind Holes |
Coating Presence | Included | Coating Type | TiN | Precision | ANSI G |
No. of Grooves | 5 | External center | - |
How can we improve?
How can we improve?