1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fluteless (Nu-Roll) Tap for Non-Ferrous Metals with Long Shank_LT-B-NRT

Fluteless (Nu-Roll) Tap for Non-Ferrous Metals with Long Shank_LT-B-NRT
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 604.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Suitable for metals such as aluminum, zinc, and copper and non-ferrous alloys of these materials.

Part Number
LT-B-NRT-M3X0.5-80
LT-B-NRT-M3X0.5-120
LT-B-NRT-M4X0.7-80
LT-B-NRT-M4X0.7-120
LT-B-NRT-M5X0.8-100
LT-B-NRT-M5X0.8-150
LT-B-NRT-M6X1-100
LT-B-NRT-M6X1-150
LT-B-NRT-M8X1.25-100
LT-B-NRT-M8X1.25-150
LT-B-NRT-M10X1.5-100
LT-B-NRT-M10X1.5-150
LT-B-NRT-M10X1.25-100
LT-B-NRT-M10X1.25-150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length Tool No.

฿ 687.00

HSS TAP 1 Piece(s) 91 Day(s) M30.580RH5184914901

฿ 1,100.00

HSS TAP 1 Piece(s) 5 Day(s) M30.5120RH5184914905

฿ 604.00

HSS TAP 1 Piece(s) 5 Day(s) M40.780RH62051014911

฿ 1,027.00

HSS TAP 1 Piece(s) 5 Day(s) M40.7120RH62051014915

฿ 770.00

HSS TAP 1 Piece(s) 5 Day(s) M50.8100RH6225.51114923

฿ 1,204.00

HSS TAP 1 Piece(s) 5 Day(s) M50.8150RH6225.51114927

฿ 734.00

HSS TAP 1 Piece(s) 5 Day(s) M61100RH72461214933

฿ 1,121.00

HSS TAP 1 Piece(s) 5 Day(s) M61150RH72461214937

฿ 819.00

HSS TAP 1 Piece(s) Available Same day M81.25100RH7376.21814943

฿ 1,334.00

HSS TAP 1 Piece(s) 5 Day(s) M81.25150RH7376.21814947

฿ 978.00

HSS TAP 1 Piece(s) 91 Day(s) M101.5100RH74171914953

฿ 1,542.00

HSS TAP 1 Piece(s) 5 Day(s) M101.5150RH74171914957

฿ 1,005.00

HSS TAP 1 Piece(s) 5 Day(s) M101.25100RH74171914963

฿ 1,492.00

HSS TAP 1 Piece(s) 91 Day(s) M101.25150RH74171914967

Loading...

  1. 1
 

Basic Information

Thread Types Meter Number of Chamfered Threads 2P Tool Material Type High-Speed Steel
Work Material Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC) Tap Model Rolled Tap Bore Model For Through Holes / For Blind Holes
Coating Presence None Coating Type Non-Coated External center NO