(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Suitable for metals such as aluminum, magnesium, zinc, and copper and non-ferrous alloys of these materials.
Part Number |
---|
B-HRT-RH4-B-NO3-48UNC |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Types | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 452.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | Unified | No.3UN | 48 | 2.5P | 44 | RH4 | - | 3 | 11 | NO | - | 12366 |
Loading...
Tool Material Type | High-Speed Steel | Work Material | Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC) | Tap Model | Rolled Tap |
---|---|---|---|---|---|
Bore Model | For Blind Holes | Coating Presence | None | Coating Type | Non-Coated |
Please check the type/dimensions/specifications of the part B-HRT-RH4-B-NO3-48UNC in the Fluteless (Hi-Roll) Tap for Non-Ferrous Metals_B-HRT series.
Part Number |
---|
B-HRT-RH10-P-M4X0.7 |
B-HRT-RH10-P-M5X0.8 |
B-HRT-RH10-P-M6X1 |
B-HRT-RH4-B-NO3-56UNF |
B-HRT-RH4-B-NO4-48UNF |
B-HRT-RH5-B-M2.5X0.45 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Thread Types | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 446.00 | 1 Piece(s) | 91 Day(s) | Meter | M4 | 0.7 | 4P | 52 | RH10 | 22 | 5 | 20 | YES | - | 12298 | ||
฿ 472.00 | 1 Piece(s) | 91 Day(s) | Meter | M5 | 0.8 | 4P | 60 | RH10 | 24 | 5.5 | 22 | NO | - | 12318 | ||
฿ 520.00 | 1 Piece(s) | 91 Day(s) | Meter | M6 | 1 | 4P | 62 | RH10 | 30 | 6 | 24 | YES | - | 12332 | ||
฿ 452.00 | 1 Piece(s) | 91 Day(s) | Unified | No.3UN | 56 | 2.5P | 44 | RH4 | - | 3 | 11 | NO | - | 12367 | ||
฿ 427.00 | 1 Piece(s) | 91 Day(s) | Unified | No.4UN | 48 | 2.5P | 44 | RH4 | - | 3 | 12.5 | NO | - | 12369 | ||
฿ 416.00 | 1 Piece(s) | 91 Day(s) | Meter | M2.5 | 0.45 | 2.5P | 44 | RH5 | 13.4 | 3 | 11 | NO | - | 12247 |
How can we improve?
How can we improve?