(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Suitable for metals such as aluminum, magnesium, zinc, and copper and non-ferrous alloys of these materials.
Part Number |
---|
B-HRT-RH5-P-M2.6X0.45 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Types | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 290.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | Meter | M2.6 | 0.45 | 4P | 44 | RH5 | 13.4 | 3 | 11 | YES | - | 12252 |
Loading...
Tool Material Type | High-Speed Steel | Work Material | Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC) | Tap Model | Rolled Tap |
---|---|---|---|---|---|
Bore Model | For Blind Holes | Coating Presence | None | Coating Type | Non-Coated |
Please check the type/dimensions/specifications of the part B-HRT-RH5-P-M2.6X0.45 in the Fluteless (Hi-Roll) Tap for Non-Ferrous Metals_B-HRT series.
Part Number |
---|
B-HRT-RH10-P-M4X0.7 |
B-HRT-RH10-P-M5X0.8 |
B-HRT-RH10-P-M6X1 |
B-HRT-RH5-P-M3.5X0.6 |
B-HRT-RH5-P-M3X0.6 |
B-HRT-RH6-B-M2.3X0.4 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Thread Types | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 446.00 | 1 Piece(s) | 91 Day(s) | Meter | M4 | 0.7 | 4P | 52 | RH10 | 22 | 5 | 20 | YES | - | 12298 | ||
฿ 472.00 | 1 Piece(s) | 91 Day(s) | Meter | M5 | 0.8 | 4P | 60 | RH10 | 24 | 5.5 | 22 | NO | - | 12318 | ||
฿ 520.00 | 1 Piece(s) | 91 Day(s) | Meter | M6 | 1 | 4P | 62 | RH10 | 30 | 6 | 24 | YES | - | 12332 | ||
฿ 279.00 | 1 Piece(s) | 91 Day(s) | Meter | M3.5 | 0.6 | 4P | 48 | RH5 | 20 | 4 | 18 | YES | - | 12276 | ||
฿ 310.00 | 1 Piece(s) | 91 Day(s) | Meter | M3 | 0.6 | 4P | 46 | RH5 | 20 | 4 | 18 | YES | Available | 12256 | ||
฿ 429.00 | 1 Piece(s) | 91 Day(s) | Meter | M2.3 | 0.4 | 2.5P | 42 | RH6 | 12.2 | 3 | 10 | YES | - | 12245 |
How can we improve?
How can we improve?