1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fluteless (Hi-Roll) Tap for Non-Ferrous Metals_B-HRT (Part Number)

HSS TAP

Fluteless (Hi-Roll) Tap for Non-Ferrous Metals_B-HRT
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 247.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Suitable for metals such as aluminum, magnesium, zinc, and copper and non-ferrous alloys of these materials.

Part Number
B-HRT-RH8-P-M2.5X0.45
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThread Types Nominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Protrusion Tool No.

฿ 591.00

HSS TAP 1 Piece(s) 91 Day(s) MeterM2.50.454P44RH813.4311YES-12248

Loading...

  1. 1
 

Basic Information

Tool Material Type High-Speed Steel Work Material Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC) Tap Model Rolled Tap
Bore Model For Blind Holes Coating Presence None Coating Type Non-Coated

Please check the type/dimensions/specifications of the part B-HRT-RH8-P-M2.5X0.45 in the Fluteless (Hi-Roll) Tap for Non-Ferrous Metals_B-HRT series.

Products with similar specification

Part Number
B-HRT-RH10-P-M4X0.7
B-HRT-RH10-P-M5X0.8
B-HRT-RH10-P-M6X1
B-HRT-RH8-P-M2.6X0.45
B-HRT-RH8-P-M5X0.8
B-HRT-RH9-B-M3X0.5
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipThread Types Nominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Protrusion Tool No.

฿ 446.00

1 Piece(s) 91 Day(s) MeterM40.74P52RH1022520YES-12298

฿ 472.00

1 Piece(s) 91 Day(s) MeterM50.84P60RH10245.522NO-12318

฿ 520.00

1 Piece(s) 91 Day(s) MeterM614P62RH1030624YES-12332

฿ 423.00

1 Piece(s) 91 Day(s) MeterM2.60.454P44RH813.4311YES-12254

฿ 273.00

1 Piece(s) 5 Day(s) MeterM50.84P60RH8245.522NO-12316

฿ 427.00

1 Piece(s) 91 Day(s) MeterM30.52.5P46RH920418NOAvailable12271