1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fluteless (Nu-Roll) Tap for Steels_NRT (Part Number)

HSS TAP

Fluteless (Nu-Roll) Tap for Steels_NRT
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 314.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • There is no oil groove for metric screws M2.6 or less and unified screws NO.4 or less.

Product Description

Molds screws by plastic distortion, suitable for low carbon steel, low carbon alloy steel, stainless steel, etc. with large elongation. Cutting chips are not expelled so it is especially good for blind holes

Part Number
NRT-RH7-B-M10X1.25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThread Types Nominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Protrusion Tool No.

฿ 1,003.00

HSS TAP 1 Piece(s) 91 Day(s) MeterM101.252P75RH7-719NO-12523

Loading...

  1. 1
 

Basic Information

Tool Material Type High-Speed Steel Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / Stainless Steel (SUS) / Copper (Cu) Tap Model Rolled Tap
Bore Model For Through Holes / For Blind Holes Coating Presence None Coating Type Non-Coated
Surface Coating Oxidizing

Please check the type/dimensions/specifications of the part NRT-RH7-B-M10X1.25 in the Fluteless (Nu-Roll) Tap for Steels_NRT series.

Products with similar specification

Part Number
NRT-RH11-P-M12X1.25
NRT-RH3-B-M3.5X0.6
NRT-RH3-B-M3X0.5
NRT-RH7-B-M10X1.5
NRT-RH7-B-M12X1
NRT-RH7-B-M12X1.25
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipThread Types Nominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Protrusion Tool No.

฿ 1,060.00

1 Piece(s) 91 Day(s) MeterM121.254P82RH11-8.523NO-12584

฿ 351.00

1 Piece(s) 91 Day(s) MeterM3.50.62P48RH31849NO-12421

฿ 351.00

1 Piece(s) 91 Day(s) MeterM30.52P46RH31849NO-12411

฿ 706.00

1 Piece(s) 91 Day(s) MeterM101.52P75RH7-719NO-12509

฿ 1,307.00

1 Piece(s) 91 Day(s) MeterM1212P82RH7-8.523NO-12595

฿ 1,060.00

1 Piece(s) 91 Day(s) MeterM121.252P82RH7-8.523NO-12577