(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Molds screws by plastic distortion, suitable for low carbon steel, low carbon alloy steel, stainless steel, etc. with large elongation. Cutting chips are not expelled so it is especially good for blind holes
Part Number |
---|
HRT-RH6-P-M4X0.75 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | Thread Length | External center | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 324.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | M4 | 0.75 | 4P | 52 | RH6 | 22 | 5 | 20 | NO | 12084 |
Loading...
Thread Types | Meter | Tool Material Type | High-Speed Steel | Work Material | Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Copper (Cu) |
---|---|---|---|---|---|
Tap Model | Rolled Tap | Bore Model | For Blind Holes | Coating Presence | None |
Coating Type | Non-Coated | Surface Coating | Oxidizing |
Please check the type/dimensions/specifications of the part HRT-RH6-P-M4X0.75 in the Grooveless Tap for Steel HRT series.
Part Number |
---|
HRT-RH6-B-M4X0.5 |
HRT-RH6-B-M4X0.75 |
HRT-RH6-P-M3X0.5 |
HRT-RH7-B-M4X0.7 |
HRT-RH7-P-M4X0.7 |
HRT-RH8-P-M5X0.8 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | Thread Length | External center | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 472.00 | 1 Piece(s) | Available | Same day | M4 | 0.5 | 2.5P | 52 | RH6 | 17 | 5 | 15 | NO | 12101 | |
฿ 324.00 | 1 Piece(s) | 5 Day(s) | M4 | 0.75 | 2.5P | 52 | RH6 | 22 | 5 | 20 | YES | 12085 | ||
฿ 247.00 | 1 Piece(s) | Same day | M3 | 0.5 | 4P | 46 | RH6 | 20 | 4 | 18 | YES | 12066 | ||
฿ 257.00 | 1 Piece(s) | Available | Same day | M4 | 0.7 | 2.5P | 52 | RH7 | 22 | 5 | 20 | YES | 12095 | |
฿ 257.00 | 1 Piece(s) | Available | Same day | M4 | 0.7 | 4P | 52 | RH7 | 22 | 5 | 20 | NO | 12094 | |
฿ 273.00 | 1 Piece(s) | 91 Day(s) | M5 | 0.8 | 4P | 60 | RH8 | 24 | 5.5 | 22 | YES | 12116 |
How can we improve?
How can we improve?