(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
There are no chipping problems compared to cutting taps for carbon steel and alloy steel, enabling long life machining. Especially useful for processing automotive forged steel parts.
* M2.6 or below can be changed to powder HSS (CPM) at any time. We ask for your understanding in advance.
Part Number |
---|
S-XPF-RH4-P-M2.5X0.45 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | Tool Material Type | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 809.00 | TAP | 1 Piece(s) | 5 Day(s) | M2.5 | 0.45 | 4P | Vanadium high-speed steel | 44 | RH4 | - | 3 | 9.5 | YES | Available | 8321992 |
Loading...
Thread Types | Meter | Work Material | Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Heat-Treated Steel (25 - 35 HRC) / Heat-Treated Steel (35 - 45 HRC) / Cast Steel (SC) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC) | Tap Model | Rolled Tap |
---|---|---|---|---|---|
Bore Model | For Through Holes / For Blind Holes | Coating Presence | Included | Coating Type | TiCN |
Details of Coating | V coated |
Please check the type/dimensions/specifications of the part S-XPF-RH4-P-M2.5X0.45 in the Fluteless Tap (X Performer)_S-XPF series.
Part Number |
---|
S-XPF-RH10-B-M18X1.5 |
S-XPF-RH10-B-M20X1.5 |
S-XPF-RH10-B-M22X1.5 |
S-XPF-RH4-P-M2.6X0.45 |
S-XPF-RH4-P-M2X0.4 |
S-XPF-RH5-B-M10X1.25 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | Tool Material Type | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | Thread Length | External center | Protrusion | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,225.00 | 1 Piece(s) | 5 Day(s) | M18 | 1.5 | 2P | Powdered High-Speed Steel | 110 | RH10 | - | 14 | 15 | NO | - | 8322267 | ||
฿ 7,669.00 | 1 Piece(s) | 91 Day(s) | M20 | 1.5 | 2P | Powdered High-Speed Steel | 125 | RH10 | - | 15 | 15 | NO | - | 8322277 | ||
฿ 8,917.00 | 1 Piece(s) | 5 Day(s) | M22 | 1.5 | 2P | Powdered High-Speed Steel | 125 | RH10 | - | 17 | 15 | NO | - | 8322287 | ||
฿ 809.00 | 1 Piece(s) | 5 Day(s) | M2.6 | 0.45 | 4P | Vanadium high-speed steel | 44 | RH4 | - | 3 | 9.5 | YES | Available | 8321996 | ||
฿ 862.00 | 1 Piece(s) | 5 Day(s) | M2 | 0.4 | 4P | Vanadium high-speed steel | 40 | RH4 | - | 3 | 8 | YES | Available | 8321984 | ||
฿ 1,498.00 | 1 Piece(s) | 91 Day(s) | M10 | 1.25 | 2P | Powdered High-Speed Steel | 75 | RH5 | - | 7 | 15 | NO | - | 8322121 |
How can we improve?
How can we improve?