(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Even if the diameters of pilot holes vary due to bore cutting during forward operation, it does not over-roll, making management of the hole diameter easy. By selecting the pilot hole diameter, it is possible to remove broken ridges from female threads.
Part Number |
---|
V-EG-NRT-P-RH7-M6X1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | External center | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,055.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | M6 | 1 | 4P | 62 | RH7 | 24 | 6 | 3 | 12 | YES | 8321436 |
Loading...
Thread Types | Meter | Tool Material Type | Vanadium high-speed steel | Work Material | Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC) |
---|---|---|---|---|---|
Tap Model | Rolled Tap | Bore Model | For Through Holes / For Blind Holes | Coating Presence | Included |
Coating Type | TiCN | Protrusion | Available |
Please check the type/dimensions/specifications of the part V-EG-NRT-P-RH7-M6X1 in the Fluteless (Nu-Roll) Tap V coated with Cutting Edge on Minor Dia. (EG-NRT)_V-EG-NRT series.
Part Number |
---|
V-EG-NRT-B-RH7-M10X1 |
V-EG-NRT-B-RH7-M10X1.25 |
V-EG-NRT-B-RH7-M10X1.5 |
V-EG-NRT-P-RH7-M8X1 |
V-EG-NRT-P-RH7-M8X1.25 |
V-EG-NRT-P-RH8-M12X1.75 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | No. of Grooves | Thread Length | External center | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,900.00 | 1 Piece(s) | 91 Day(s) | M10 | 1 | 2P | 75 | RH7 | - | 7 | 4 | 19 | NO | 8321465 | ||
฿ 1,710.00 | 1 Piece(s) | 91 Day(s) | M10 | 1.25 | 2P | 75 | RH7 | - | 7 | 4 | 19 | NO | 8321463 | ||
฿ 1,710.00 | 1 Piece(s) | 91 Day(s) | M10 | 1.5 | 2P | 75 | RH7 | - | 7 | 4 | 19 | NO | 8321461 | ||
฿ 1,586.00 | 1 Piece(s) | 91 Day(s) | M8 | 1 | 4P | 70 | RH7 | - | 6.2 | 3 | 18 | NO | 8321450 | ||
฿ 1,419.00 | 1 Piece(s) | 91 Day(s) | M8 | 1.25 | 4P | 70 | RH7 | - | 6.2 | 3 | 18 | NO | 8321448 | ||
฿ 2,613.00 | 1 Piece(s) | 91 Day(s) | M12 | 1.75 | 4P | 82 | RH8 | - | 8.5 | 4 | 23 | NO | 8321472 |
How can we improve?
How can we improve?