(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
As powder HSS and special screws are used, a long machining life is provided for a wide range of work materials
Part Number |
---|
VP-LT-NRT-P-M6X1X150 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Types | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | Thread Length | External center | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,685.00 | TAP | 1 Piece(s) | 5 Day(s) | Meter | M6 | 1 | 4P | 150 | RH7 | 24 | 6 | 12 | YES | 8319488 |
Loading...
Please check the type/dimensions/specifications of the part VP-LT-NRT-P-M6X1X150 in the CPM Fluteless (Nu-Roll) Tap V Coated with Long Shank_VP-LT-NRT series.
Part Number |
---|
VP-LT-NRT-B-M10X1.25X100 |
VP-LT-NRT-B-M10X1.25X150 |
VP-LT-NRT-B-M10X1.5X100 |
VP-LT-NRT-P-M8X1.25X100 |
VP-LT-NRT-P-M8X1.25X150 |
VP-LT-NRT-P-M8X1X100 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Thread Types | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | Thread Length | External center | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,577.00 | 1 Piece(s) | 5 Day(s) | Meter | M10 | 1.25 | 2P | 100 | RH7 | - | 7 | 19 | NO | 8319521 | ||
฿ 2,183.00 | 1 Piece(s) | 5 Day(s) | Meter | M10 | 1.25 | 2P | 150 | RH7 | - | 7 | 19 | NO | 8319525 | ||
฿ 1,528.00 | 1 Piece(s) | 5 Day(s) | Meter | M10 | 1.5 | 2P | 100 | RH7 | - | 7 | 19 | NO | 8319513 | ||
฿ 1,332.00 | 1 Piece(s) | 91 Day(s) | Meter | M8 | 1.25 | 4P | 100 | RH7 | - | 6.2 | 18 | NO | 8319498 | ||
฿ 1,989.00 | 1 Piece(s) | 5 Day(s) | Meter | M8 | 1.25 | 4P | 150 | RH7 | - | 6.2 | 18 | NO | 8319502 | ||
฿ 1,450.00 | 1 Piece(s) | 5 Day(s) | Meter | M8 | 1 | 4P | 100 | RH7 | - | 6.2 | 18 | NO | 8319506 |
How can we improve?
How can we improve?