(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
As powder HSS and special screws are used, a long machining life is provided for a wide range of work materials
Part Number |
---|
VP-LT-NRT-P-M3.5X0.6X80 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Types | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | Thread Length | External center | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,055.00 | TAP | 1 Piece(s) | 5 Day(s) | Meter | M3.5 | 0.6 | 4P | 80 | RH4 | 18 | 4 | 9 | YES | 8319462 |
Loading...
Please check the type/dimensions/specifications of the part VP-LT-NRT-P-M3.5X0.6X80 in the CPM Fluteless (Nu-Roll) Tap V Coated with Long Shank_VP-LT-NRT series.
Part Number |
---|
VP-LT-NRT-B-M10X1.25X100 |
VP-LT-NRT-B-M10X1.25X150 |
VP-LT-NRT-B-M10X1.5X100 |
VP-LT-NRT-P-M3X0.5X120 |
VP-LT-NRT-P-M3X0.5X80 |
VP-LT-NRT-P-M4X0.7X120 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Thread Types | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | Thread Length | External center | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,577.00 | 1 Piece(s) | 5 Day(s) | Meter | M10 | 1.25 | 2P | 100 | RH7 | - | 7 | 19 | NO | 8319521 | ||
฿ 2,183.00 | 1 Piece(s) | 5 Day(s) | Meter | M10 | 1.25 | 2P | 150 | RH7 | - | 7 | 19 | NO | 8319525 | ||
฿ 1,528.00 | 1 Piece(s) | 5 Day(s) | Meter | M10 | 1.5 | 2P | 100 | RH7 | - | 7 | 19 | NO | 8319513 | ||
฿ 1,414.00 | 1 Piece(s) | 5 Day(s) | Meter | M3 | 0.5 | 4P | 120 | RH5 | 18 | 4 | 9 | YES | 8319458 | ||
฿ 1,055.00 | 1 Piece(s) | 5 Day(s) | Meter | M3 | 0.5 | 4P | 80 | RH5 | 18 | 4 | 9 | YES | 8319454 | ||
฿ 1,349.00 | 1 Piece(s) | 5 Day(s) | Meter | M4 | 0.7 | 4P | 120 | RH6 | 20 | 5 | 10 | YES | 8319474 |
How can we improve?
How can we improve?