1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

CPM Fluteless (Nu-Roll) Tap V coated Short Chamfer Type_VP-SC-NRT

CPM Fluteless (Nu-Roll) Tap V coated Short Chamfer Type_VP-SC-NRT
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 788.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

As powder HSS and special screws are used, a long machining life is provided for a wide range of work materials

Part Number
VP-SC-NRT-M1X0.25
VP-SC-NRT-M1.2X0.25
VP-SC-NRT-M1.4X0.3
VP-SC-NRT-M1.6X0.35
VP-SC-NRT-M1.7X0.35
VP-SC-NRT-M2X0.4
VP-SC-NRT-M2.5X0.45
VP-SC-NRT-M2.6X0.45
VP-SC-NRT-M3X0.5
VP-SC-NRT-M3.5X0.6
VP-SC-NRT-M4X0.7
VP-SC-NRT-M5X0.8
VP-SC-NRT-M6X1
VP-SC-NRT-NO2-56UNC
VP-SC-NRT-NO4-40UNC
VP-SC-NRT-NO6-32UNC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThread Types Nominal Pitch, Number of Threads
(mm)
L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length Tool No.

฿ 1,126.00

TAP 1 Piece(s) 5 Day(s) MeterM10.2530RH4-378318001

฿ 1,057.00

TAP 1 Piece(s) 91 Day(s) MeterM1.20.2532RH4-388318004

฿ 1,000.00

TAP 1 Piece(s) 5 Day(s) MeterM1.40.334RH4-398318006

฿ 994.00

TAP 1 Piece(s) 5 Day(s) MeterM1.60.3536RH4-3108318008

฿ 959.00

TAP 1 Piece(s) 5 Day(s) MeterM1.70.3536RH4-3118318011

฿ 891.00

HSS TAP 1 Piece(s) Available Same day MeterM20.440RH4-3128318017

฿ 822.00

HSS TAP 1 Piece(s) Available Same day MeterM2.50.4544RH4-3148318025

฿ 822.00

TAP 1 Piece(s) 5 Day(s) MeterM2.60.4544RH4-3148318027

฿ 788.00

TAP 1 Piece(s) 5 Day(s) MeterM30.546RH518498318031

฿ 813.00

TAP 1 Piece(s) 5 Day(s) MeterM3.50.648RH418498318033

฿ 804.00

TAP 1 Piece(s) Same day MeterM40.752RH6205108318037

฿ 855.00

TAP 1 Piece(s) 5 Day(s) MeterM50.860RH6225.5118318042

฿ 896.00

HSS TAP 1 Piece(s) Available Same day MeterM6162RH7246128318048

฿ 1,053.00

TAP 1 Piece(s) 5 Day(s) UnifiedNo.2UN5642RH4-3138318104

฿ 1,000.00

TAP 1 Piece(s) 5 Day(s) UnifiedNo.4UN4044RH5-3158318108

฿ 1,027.00

TAP 1 Piece(s) 5 Day(s) UnifiedNo.6UN3248RH518498318112

Loading...

  1. 1
 

Basic Information

Number of Chamfered Threads 1P Tool Material Type Powdered High-Speed Steel Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC)
Tap Model Rolled Tap Bore Model For Blind Holes Coating Presence Included
Coating Type TiCN External center NO