1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

CPM Fluteless (Nu-Roll) Tap V coated_VP-NRT

CPM Fluteless (Nu-Roll) Tap V coated_VP-NRT
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 623.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

As powder HSS and special screws are used, a long machining life is provided for a wide range of work materials

Part Number
VP-NRT-B-RH4-M1X0.25
VP-NRT-B-RH4-M1.2X0.25
VP-NRT-B-RH4-M1.4X0.3
VP-NRT-B-RH4-M1.6X0.35
VP-NRT-B-RH4-M1.7X0.35
VP-NRT-B-RH4-M2X0.4
VP-NRT-B-RH4-M2.3X0.4
VP-NRT-B-RH4-M2.5X0.45
VP-NRT-B-RH4-M2.6X0.45
VP-NRT-B-RH4-M3.5X0.6
VP-NRT-B-RH4-NO2-56UNC
VP-NRT-B-RH4-NO4-40UNC
VP-NRT-B-RH5-M1.4X0.3
VP-NRT-B-RH5-M1.7X0.35
VP-NRT-B-RH5-M2X0.4
VP-NRT-B-RH5-M2.6X0.45
VP-NRT-B-RH5-M3X0.5
VP-NRT-B-RH5-NO4-40UNC
VP-NRT-B-RH5-NO6-32UNC
VP-NRT-B-RH6-M3X0.5
VP-NRT-B-RH6-M4X0.7
VP-NRT-B-RH6-M5X0.8
VP-NRT-B-RH7-M4X0.7
VP-NRT-B-RH7-M6X1
VP-NRT-B-RH7-M8X1
VP-NRT-B-RH7-M8X1.25
VP-NRT-B-RH7-M10X1
VP-NRT-B-RH7-M10X1.5
VP-NRT-B-RH7-M10X1.25
VP-NRT-B-RH7-M12X1
VP-NRT-B-RH7-M12X1.5
VP-NRT-B-RH7-M12X1.25
VP-NRT-B-RH8-M5X0.8
VP-NRT-B-RH8-M12X1.75
VP-NRT-B-RH9-M6X1
VP-NRT-P-RH4-M1X0.25
VP-NRT-P-RH4-M1.2X0.25
VP-NRT-P-RH4-M1.4X0.3
VP-NRT-P-RH4-M1.6X0.35
VP-NRT-P-RH4-M1.7X0.35
VP-NRT-P-RH4-M2X0.4
VP-NRT-P-RH4-M2.3X0.4
VP-NRT-P-RH4-M2.5X0.45
VP-NRT-P-RH4-M2.6X0.45
VP-NRT-P-RH4-M3.5X0.6
VP-NRT-P-RH4-NO2-56UNC
VP-NRT-P-RH4-NO4-40UNC
VP-NRT-P-RH5-M1.4X0.3
VP-NRT-P-RH5-M1.7X0.35
VP-NRT-P-RH5-M2X0.4
VP-NRT-P-RH5-M2.6X0.45
VP-NRT-P-RH5-M3X0.5
VP-NRT-P-RH5-NO4-40UNC
VP-NRT-P-RH5-NO6-32UNC
VP-NRT-P-RH6-M3X0.5
VP-NRT-P-RH6-M4X0.7
VP-NRT-P-RH6-M5X0.8
VP-NRT-P-RH7-M4X0.7
VP-NRT-P-RH7-M6X1
VP-NRT-P-RH7-M8X1
VP-NRT-P-RH7-M8X1.25
VP-NRT-P-RH7-M10X1
VP-NRT-P-RH7-M10X1.5
VP-NRT-P-RH7-M10X1.25
VP-NRT-P-RH7-M12X1
VP-NRT-P-RH7-M12X1.5
VP-NRT-P-RH7-M12X1.25
VP-NRT-P-RH8-M5X0.8
VP-NRT-P-RH8-M12X1.75
VP-NRT-P-RH9-M6X1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThread Types Nominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Protrusion Tool No.

฿ 892.00

OSG TAPS 1 Piece(s) 5 Day(s) MeterM10.252P30RH4-37NO-8317411

฿ 836.00

OSG TAPS 1 Piece(s) 5 Day(s) MeterM1.20.252P32RH4-38NO-8317415

฿ 792.00

OSG TAPS 1 Piece(s) 5 Day(s) MeterM1.40.32P34RH4-39NO-8317419

฿ 933.00

HSS TAP 1 Piece(s) Same day MeterM1.60.352P36RH4-310NO-8317425

฿ 758.00

OSG TAPS 1 Piece(s) 5 Day(s) MeterM1.70.352P36RH4-311NO-8317431

฿ 705.00

OSG TAPS 1 Piece(s) Same day MeterM20.42P40RH4-312YES-8317443

฿ 688.00

OSG TAPS 1 Piece(s) 5 Day(s) MeterM2.30.42P42RH4-313YES-8317447

฿ 658.00

HSS TAP 1 Piece(s) Same day MeterM2.50.452P44RH4-314YES-8317479

฿ 658.00

OSG TAPS 1 Piece(s) 5 Day(s) MeterM2.60.452P44RH4-314YES-8317491

฿ 647.00

OSG TAPS 1 Piece(s) 5 Day(s) MeterM3.50.62P48RH41849YES-8317515

฿ 831.00

OSG TAPS 1 Piece(s) 5 Day(s) UnifiedNo.2UN562P42RH4-313NO-8317725

฿ 792.00

OSG TAPS 1 Piece(s) 5 Day(s) UnifiedNo.4UN402P44RH4-315NO-8317755

฿ 792.00

OSG TAPS 1 Piece(s) 5 Day(s) MeterM1.40.32P34RH5-39NO-8317421

฿ 758.00

OSG TAPS 1 Piece(s) 5 Day(s) MeterM1.70.352P36RH5-311NO-8317433

฿ 705.00

OSG TAPS 1 Piece(s) 5 Day(s) MeterM20.42P40RH5-312YES-8317445

฿ 658.00

OSG TAPS 1 Piece(s) 5 Day(s) MeterM2.60.452P44RH5-314YES-8317493

฿ 623.00

HSS TAP 1 Piece(s) Same day MeterM30.52P46RH51849YES-8317503

฿ 792.00

OSG TAPS 1 Piece(s) 5 Day(s) UnifiedNo.4UN402P44RH5-315NO-8317757

฿ 813.00

OSG TAPS 1 Piece(s) 5 Day(s) UnifiedNo.6UN322P48RH51849NO-8317789

฿ 788.00

HSS TAP 1 Piece(s) 5 Day(s) MeterM30.52P46RH61849YES-8317505

฿ 640.00

HSS TAP 1 Piece(s) Same day MeterM40.72P52RH620510YES-8317527

฿ 679.00

TAPS 1 Piece(s) Same day MeterM50.82P60RH6225.511YES-8317539

฿ 804.00

OSG TAPS 1 Piece(s) 5 Day(s) MeterM40.72P52RH720510YES-8317529

฿ 708.00

HSS TAP 1 Piece(s) 5 Day(s) MeterM612P62RH724612NO-8317551

฿ 1,074.00

HSS TAP 1 Piece(s) Same day MeterM812P70RH7-6.218NO-8317575

฿ 957.00

OSG TAPS 1 Piece(s) 5 Day(s) MeterM81.252P70RH7-6.218NO-8317569

฿ 1,290.00

OSG TAPS 1 Piece(s) 5 Day(s) MeterM1012P75RH7-719NO-8317599

฿ 1,165.00

OSG TAPS 1 Piece(s) 5 Day(s) MeterM101.52P75RH7-719NO-8317587

฿ 1,165.00

HSS TAP 1 Piece(s) Same day MeterM101.252P75RH7-719NO-8317593

฿ 2,227.00

OSG TAPS 1 Piece(s) 5 Day(s) MeterM1212P82RH7-8.523NO-8317629

฿ 1,763.00

OSG TAPS 1 Piece(s) 5 Day(s) MeterM121.52P82RH7-8.523NO-8317617

฿ 1,763.00

OSG TAPS 1 Piece(s) 5 Day(s) MeterM121.252P82RH7-8.523NO-8317623

฿ 855.00

OSG TAPS 1 Piece(s) 5 Day(s) MeterM50.82P60RH8225.511YES-8317543

฿ 1,763.00

HSS TAP 1 Piece(s) Same day MeterM121.752P82RH8-8.523NO-8317611

฿ 871.00

HSS TAP 1 Piece(s) 5 Day(s) MeterM612P62RH924612NO-8317555

฿ 892.00

OSG TAPS 1 Piece(s) 5 Day(s) MeterM10.254P30RH4-37YESAvailable8317410

฿ 836.00

OSG TAPS 1 Piece(s) 5 Day(s) MeterM1.20.254P32RH4-38YESAvailable8317414

฿ 792.00

OSG TAPS 1 Piece(s) 5 Day(s) MeterM1.40.34P34RH4-39YESAvailable8317418

฿ 959.00

HSS TAP 1 Piece(s) 5 Day(s) MeterM1.60.354P36RH4-310YESAvailable8317424

฿ 758.00

OSG TAPS 1 Piece(s) 5 Day(s) MeterM1.70.354P36RH4-311YESAvailable8317430

฿ 705.00

HSS TAP 1 Piece(s) Same day MeterM20.44P40RH4-312YESAvailable8317442

฿ 688.00

OSG TAPS 1 Piece(s) 5 Day(s) MeterM2.30.44P42RH4-313NOAvailable8317446

฿ 658.00

HSS TAP 1 Piece(s) Same day MeterM2.50.454P44RH4-314NOAvailable8317478

฿ 658.00

HSS TAP 1 Piece(s) Same day MeterM2.60.454P44RH4-314NOAvailable8317490

฿ 647.00

OSG TAPS 1 Piece(s) 5 Day(s) MeterM3.50.64P48RH41849NOAvailable8317514

฿ 831.00

OSG TAPS 1 Piece(s) 5 Day(s) UnifiedNo.2UN564P42RH4-313YESAvailable8317724

฿ 792.00

OSG TAPS 1 Piece(s) 5 Day(s) UnifiedNo.4UN404P44RH4-315YESAvailable8317754

฿ 792.00

OSG TAPS 1 Piece(s) 5 Day(s) MeterM1.40.34P34RH5-39YESAvailable8317420

฿ 758.00

HSS TAP 1 Piece(s) Same day MeterM1.70.354P36RH5-311YESAvailable8317432

฿ 705.00

OSG TAPS 1 Piece(s) 5 Day(s) MeterM20.44P40RH5-312NOAvailable8317444

฿ 658.00

OSG TAPS 1 Piece(s) 5 Day(s) MeterM2.60.454P44RH5-314NOAvailable8317492

฿ 623.00

OSG TAPS 1 Piece(s) 5 Day(s) MeterM30.54P46RH51849NOAvailable8317502

฿ 792.00

OSG TAPS 1 Piece(s) 5 Day(s) UnifiedNo.4UN404P44RH5-315YESAvailable8317756

฿ 813.00

OSG TAPS 1 Piece(s) 5 Day(s) UnifiedNo.6UN324P48RH51849YESAvailable8317788

฿ 788.00

OSG TAPS 1 Piece(s) 5 Day(s) MeterM30.54P46RH61849NOAvailable8317504

฿ 640.00

OSG TAPS 1 Piece(s) Same day MeterM40.74P52RH620510NOAvailable8317526

฿ 679.00

HSS TAP 1 Piece(s) Same day MeterM50.84P60RH6225.511NOAvailable8317538

฿ 804.00

HSS TAP 1 Piece(s) Same day MeterM40.74P52RH720510NOAvailable8317528

฿ 708.00

OSG TAPS 1 Piece(s) Same day MeterM614P62RH724612NOAvailable8317550

฿ 1,074.00

HSS TAP 1 Piece(s) Same day MeterM814P70RH7-6.218NO-8317574

฿ 957.00

HSS TAP 1 Piece(s) 5 Day(s) MeterM81.254P70RH7-6.218NO-8317568

฿ 1,290.00

OSG TAPS 1 Piece(s) 5 Day(s) MeterM1014P75RH7-719NO-8317598

฿ 1,165.00

OSG TAPS 1 Piece(s) 5 Day(s) MeterM101.54P75RH7-719NO-8317586

฿ 1,165.00

HSS TAP 1 Piece(s) Same day MeterM101.254P75RH7-719NO-8317592

฿ 2,227.00

OSG TAPS 1 Piece(s) 5 Day(s) MeterM1214P82RH7-8.523NO-8317628

฿ 1,763.00

OSG TAPS 1 Piece(s) 5 Day(s) MeterM121.54P82RH7-8.523NO-8317616

฿ 1,763.00

HSS TAP 1 Piece(s) Same day MeterM121.254P82RH7-8.523NO-8317622

฿ 855.00

HSS TAP 1 Piece(s) 5 Day(s) MeterM50.84P60RH8225.511NOAvailable8317542

฿ 1,763.00

OSG TAPS 1 Piece(s) 5 Day(s) MeterM121.754P82RH8-8.523NO-8317610

฿ 896.00

HSS TAP 1 Piece(s) Same day MeterM614P62RH924612YESAvailable8317554

Loading...

  1. 1
 

Basic Information

Tool Material Type Powdered High-Speed Steel Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Heat-Treated Steel (25 - 35 HRC) / Heat-Treated Steel (35 - 45 HRC) / Cast Steel (SC) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC) Tap Model Rolled Tap
Bore Model For Blind Holes Coating Presence Included Coating Type TiCN