(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Steel and non-ferrous alloys are equally suitable. Capable of high-speed cutting, features greatly improved durability, and provides high-efficiency tapping.
Part Number |
---|
TIN-LT-NRT-B-M12X1.5X200 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | Thread Length | External center | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,001.00 | HSS TAP | 1 Piece(s) | 91 Day(s) | M12 | 1.5 | 2P | 200 | RH7 | 48 | 8.5 | 23 | NO | 8308449 |
Loading...
Thread Types | Meter | Tool Material Type | Vanadium high-speed steel | Work Material | Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Cast Steel (SC) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC) |
---|---|---|---|---|---|
Tap Model | Rolled Tap | Bore Model | For Through Holes / For Blind Holes | Coating Presence | Included |
Coating Type | TiN |
Please check the type/dimensions/specifications of the part TIN-LT-NRT-B-M12X1.5X200 in the Fluteless (Nu-Roll) Tap TiN coated with Long Shank_TIN-LT-NRT series.
Part Number |
---|
TIN-LT-NRT-B-M10X1.5X150 |
TIN-LT-NRT-B-M10X1X100 |
TIN-LT-NRT-B-M10X1X150 |
TIN-LT-NRT-B-M12X1.75X150 |
TIN-LT-NRT-B-M12X1.75X200 |
TIN-LT-NRT-B-M12X1X150 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | Number of Chamfered Threads | L (mm) | Precision | Length Under Neck (mm) | Link Diameter (mm) | Thread Length | External center | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,183.00 | 1 Piece(s) | 91 Day(s) | M10 | 1.5 | 2P | 150 | RH7 | 41 | 7 | 19 | NO | 8308417 | ||
฿ 1,440.00 | 1 Piece(s) | 91 Day(s) | M10 | 1 | 2P | 100 | RH7 | 41 | 7 | 19 | NO | 8308429 | ||
฿ 2,222.00 | 1 Piece(s) | 91 Day(s) | M10 | 1 | 2P | 150 | RH7 | 41 | 7 | 19 | NO | 8308433 | ||
฿ 2,682.00 | 1 Piece(s) | 91 Day(s) | M12 | 1.75 | 2P | 150 | RH8 | 48 | 8.5 | 23 | NO | 8308439 | ||
฿ 3,001.00 | 1 Piece(s) | 91 Day(s) | M12 | 1.75 | 2P | 200 | RH8 | 48 | 8.5 | 23 | NO | 8308441 | ||
฿ 2,955.00 | 1 Piece(s) | 91 Day(s) | M12 | 1 | 2P | 150 | RH7 | 48 | 8.5 | 23 | NO | 8308463 |
How can we improve?
How can we improve?