1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Fluteless (Nu-Roll) Tap TiN coated with Long Shank_TIN-LT-NRT (Part Number)

TAP

Fluteless (Nu-Roll) Tap TiN coated with Long Shank_TIN-LT-NRT
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 987.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Steel and non-ferrous alloys are equally suitable. Capable of high-speed cutting, features greatly improved durability, and provides high-efficiency tapping.

Part Number
TIN-LT-NRT-P-M10X1X150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Tool No.

฿ 2,222.00

TAP 1 Piece(s) 91 Day(s) M1014P150RH741719NO8308432

Loading...

  1. 1
 

Basic Information

Thread Types Meter Tool Material Type Vanadium high-speed steel Work Material Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Alloy Steel (SCM) / Stainless Steel (SUS) / Cast Steel (SC) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Zinc Alloy Castings (ZDC)
Tap Model Rolled Tap Bore Model For Through Holes / For Blind Holes Coating Presence Included
Coating Type TiN

Please check the type/dimensions/specifications of the part TIN-LT-NRT-P-M10X1X150 in the Fluteless (Nu-Roll) Tap TiN coated with Long Shank_TIN-LT-NRT series.

Products with similar specification

Part Number
TIN-LT-NRT-B-M10X1.5X150
TIN-LT-NRT-B-M10X1X100
TIN-LT-NRT-B-M10X1X150
TIN-LT-NRT-P-M12X1.25X150
TIN-LT-NRT-P-M12X1.25X200
TIN-LT-NRT-P-M12X1.5X150
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Length Under Neck
(mm)
Link Diameter
(mm)
Thread Length External center Tool No.

฿ 2,183.00

1 Piece(s) 91 Day(s) M101.52P150RH741719NO8308417

฿ 1,440.00

1 Piece(s) 91 Day(s) M1012P100RH741719NO8308429

฿ 2,222.00

1 Piece(s) 91 Day(s) M1012P150RH741719NO8308433

฿ 2,682.00

1 Piece(s) 91 Day(s) M121.254P150RH7488.523NO8308454

฿ 3,001.00

1 Piece(s) 91 Day(s) M121.254P200RH7488.523NO8308456

฿ 2,682.00

1 Piece(s) 91 Day(s) M121.54P150RH7488.523NO8308446