(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Used to process parallel female threads for tapered pipe threads and female threads for parallel pipe threads.
Part Number |
---|
SPT-L-PF-1/2-14 |
SPT-L-PF-1/4-19 |
SPT-L-PF-1/8-28 |
SPT-L-PF-1-11 |
SPT-L-PF-3/4-14 |
SPT-L-PF-3/8-19 |
SPT-L-PS-1/2-14 |
SPT-L-PS-1/4-19 |
SPT-L-PS-1/8-28 |
SPT-L-PS-1-11 |
SPT-L-PS-3/4-14 |
SPT-L-PS-3/8-19 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | L (mm) | Link Diameter (mm) | Thread Length | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,600.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | G1/2 | 14 | 80 | 18 | 35 | 23896 | ||
฿ 1,378.00 | OSG TAP | 1 Piece(s) | 5 Day(s) | G1/4 | 19 | 62 | 11 | 28 | 23894 | ||
฿ 949.00 | OSG TAP | 1 Piece(s) | 5 Day(s) | G1/8 | 28 | 55 | 8 | 19 | 23893 | ||
฿ 11,594.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | G1 | 11 | 95 | 26 | 45 | 23900 | ||
฿ 6,100.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | G3/4 | 14 | 85 | 23 | 35 | 23898 | ||
฿ 2,295.00 | OSG TAP | 1 Piece(s) | 5 Day(s) | G3/8 | 19 | 65 | 14 | 28 | 23895 | ||
฿ 3,600.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | Rp1/2 | 14 | 80 | 18 | 35 | 23884 | ||
฿ 1,378.00 | OSG TAP | 1 Piece(s) | 5 Day(s) | Rp1/4 | 19 | 62 | 11 | 28 | 23882 | ||
฿ 949.00 | OSG TAP | 1 Piece(s) | 5 Day(s) | Rp1/8 | 28 | 55 | 8 | 19 | 23881 | ||
฿ 11,594.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | G1 | 11 | 95 | 26 | 45 | 23888 | ||
฿ 6,100.00 | HSS TAP | 1 Piece(s) | 5 Day(s) | Rp3/4 | 14 | 85 | 23 | 35 | 23886 | ||
฿ 2,295.00 | OSG TAP | 1 Piece(s) | 5 Day(s) | Rp3/8 | 19 | 65 | 14 | 28 | 23883 |
Loading...
Thread Types | Pipe Parallel | Number of Chamfered Threads | 4P | Tool Material Type | High-Speed Steel |
---|---|---|---|---|---|
Work Material | Medium-Carbon Steel (C Content 0.25 - 0.45%) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) | Tap Model | Pipe Tap | Bore Model | For Through Holes / For Blind Holes |
Coating Presence | None | Coating Type | Non-Coated | Precision | JIS2 |
No. of Grooves | 4 | External center | - |
How can we improve?
How can we improve?