1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Parallel Tap for Pipes General Use SPT (SPT-NPSF-3/4-14)

HSS TAP

Parallel Tap for Pipes General Use SPT (SPT-NPSF-3/4-14)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Used to process parallel female threads for tapered pipe threads and female threads for parallel pipe threads.

Part Number
SPT-NPSF-3/4-14
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Link Diameter
(mm)
No. of Grooves Thread Length Tool No.

฿ 6,923.00

HSS TAP 1 Piece(s) 91 Day(s) NPS3/4144P85ANSI G2343523807

Loading...

  1. 1
 

Basic Information

Thread Types Pipe Parallel Tool Material Type High-Speed Steel Work Material Medium-Carbon Steel (C Content 0.25 - 0.45%) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC)
Tap Model Pipe Tap Bore Model For Through Holes / For Blind Holes Coating Presence None
Coating Type Non-Coated External center -

Please check the type/dimensions/specifications of the part SPT-NPSF-3/4-14 in the Parallel Tap for Pipes General Use SPT series.

Products with similar specification

Part Number
SPT-G-3/4-14
SPT-G-3/8-19
SPT-G-5/8-14
SPT-NPSF-3/8-18
SPT-PF-1-1/2-11-1.5P
SPT-PF-1-1/2-11-4P
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
Number of Chamfered Threads L
(mm)
Precision Link Diameter
(mm)
No. of Grooves Thread Length Tool No.

฿ 3,685.00

1 Piece(s) 91 Day(s) G3/4144P96-234288312856

฿ 1,389.00

1 Piece(s) Same day G3/8194P75-144218312853

฿ 4,444.00

1 Piece(s) 91 Day(s) G5/8144P91-194268312855

฿ 2,340.00

1 Piece(s) 91 Day(s) NPS3/8184P65ANSI G1442823804

฿ 14,733.00

1 Piece(s) 91 Day(s) G1"1/2111.5P110JIS23844523962

฿ 15,519.00

1 Piece(s) 91 Day(s) G1"1/2114P110JIS23844523512