(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
· Shape: Point tap
· Screw type: pipe parallel
· Chamfer threads: 4 P
· Work Material: Medium Carbon Steel (0.25 to 0.45% carbon alloy ) [◎] / Alloy Steel (SCM) [◎] / Cast Steel (SC) [◎] / Ductile Iron (FCD) [○] / Copper (Cu) [○] / Brass (Bs) [○] / Brass Cast Iron (BsC) [○] / Bronze (PB) [○] / Aluminum Rolled Material (AL) [○] / Aluminum Alloy Casting (AC, ADC) [○] / Magnesium Alloy Casting (MC) [○] / Zinc Alloy Casting (ZDC) [○] / Thermoplastic Plastic (Vinyl Chloride, Nylon, Etc.) [○]
Part Number |
---|
EX-POT-SPT-1/2-14 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Link Diameter (mm) | No. of Grooves | Thread Length | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,188.00 | HSS TAP | 1 Piece(s) | Same day | G1/2 | 14 | 80 | OH3 | 18 | 3 | 35 | 13674 |
Loading...
Thread Types | Pipe Parallel | Number of Chamfered Threads | 4P | Tool Material Type | Vanadium high-speed steel |
---|---|---|---|---|---|
Work Material | Medium-Carbon Steel (C Content 0.25 - 0.45%) / Alloy Steel (SCM) / Cast Steel (SC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) / Cast Aluminum Alloy (AC, ADC) / Cast Magnesium Alloy (MC) / Zinc Alloy Castings (ZDC) / Thermoplastic (PVC, Nylon etc.) | Tap Model | Point Tap | Bore Model | For Through Holes |
Coating Presence | None | Coating Type | Non-Coated | External center | YES |
Please check the type/dimensions/specifications of the part EX-POT-SPT-1/2-14 in the Spiral Pointed Tap_EX-POT-SPT series.
Part Number |
---|
EX-POT-SPT-1-11 |
EX-POT-SPT-1/4-19 |
EX-POT-SPT-1/8-28 |
EX-POT-SPT-3/4-14 |
EX-POT-SPT-3/8-19 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threads (mm) | L (mm) | Precision | Link Diameter (mm) | No. of Grooves | Thread Length | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 8,421.00 | 1 Piece(s) | 91 Day(s) | G1 | 11 | 95 | OH4 | 26 | 4 | 45 | 13678 | ||
฿ 835.00 | 1 Piece(s) | Same day | G1/4 | 19 | 62 | OH3 | 11 | 3 | 28 | 13672 | ||
฿ 571.00 | 1 Piece(s) | 91 Day(s) | G1/8 | 28 | 55 | OH2 | 8 | 3 | 19 | 13671 | ||
฿ 4,472.00 | 1 Piece(s) | 91 Day(s) | G3/4 | 14 | 85 | OH3 | 23 | 3 | 35 | 13676 | ||
฿ 1,674.00 | 1 Piece(s) | 91 Day(s) | G3/8 | 19 | 65 | OH3 | 14 | 3 | 28 | 13673 |
How can we improve?
How can we improve?